Surge protection for photovoltaic systems
There are always two sides to the surge protection of PV systems. Both on the direct current side (DC) and on the alternating current side (AC), surge voltages can be coupled into the system. The consequence can be damage to the inverters. OBO surge protection reliably and comprehensively protects every side. Existing data cables can be safely included in the equipotential bonding using suitable protection devices.
Do you have any questions on this topic?
We’ll be glad to help!
Surge protection on systems without external lightning protection
On systems without an external lightning protection system, standards do not require surge protection on the DC side. Nonetheless, its use is expressly recommended, so that the photovoltaic system is protected when surge voltages occur, for example due to switching actions in the network. At the same time, this protects the availability of the system.
To offer the inverter the best possible protection against dangerous surge voltages, surge protective devices should be used directly at the inputs and at the output on both the direct and alternating current sides.
When selecting a surge protective device for the direct current side of the photovoltaic system, the highest open circuit voltage of the PV system may, under no circumstances, exceed the highest continuous voltage of the surge protective device. The number of required protective devices is calculated from the number of MPP trackers in the appropriate PV system.
If the inverter is connected to information or communication equipment, then these cables should also be included in the equipotential bonding using suitable surge protective devices.

Additional information
Relevant directives
Surge protective devices: Selection and required quantity
OBO solutions for a safe photovoltaic system
Surge protection systems for PV systems
A product range for any application:
- Lightning arrester/combination arrester
- Surge protection for energy and data technology
- Complete system solutions, terminated and pre-mounted in the housing
- Combination and surge arrester for photovoltaics, DC side
Product highlights for surge protection

Combination protection device TD-2D-V for VDSL systems

Surge protection for high-speed networks up to 10 GBit (Class EA/CAT6A)

Generator connection box, type 2, with MC4 connector for 2 x 1 string

Combination arrester V50, 3-pole + NPE 280 V

PV complete block 1,000 V DC

PV complete block 1,500 V DC with remote signalling

PV complete block 1,500 V DC with remote signalling

Surge arrester V20, 3-pole + NPE, 280 V

PV surge protection V20, 1,000 V DC

LightningController - MCF30-NAR-TT
Comprehensive product range for surge protection
OBO Bettermann offers a comprehensive range of products for the surge protection of photovoltaic systems
Take a look for yourself.