PV complete block 1,500 V DC with remote signalling
Type V-PV-T2-1500+FS
Item no. 5094212
EAN 4012196603701



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Type 2 surge protection for PV plants.
• Surge protection according to IEC 60364-7-712 (VDE 0100-712)
• Arresting capacity of 20 kA per pole and up to 40 kA (8/20)
• Error-resistant Y circuit with status display
• The FS variant possesses a potential-free changeover contact for remote signalling
Application: Surge protective devices for PV systems.
• Surge protection according to IEC 60364-7-712 (VDE 0100-712)
• Arresting capacity of 20 kA per pole and up to 40 kA (8/20)
• Error-resistant Y circuit with status display
• The FS variant possesses a potential-free changeover contact for remote signalling
Application: Surge protective devices for PV systems.
Technical data
Dimensions
| Length | 65,5 mm |
|---|---|
| Width | 71,2 mm |
| Height | 120 mm |
Technical data
| Network form | DC |
|---|---|
| Blow-out | no |
| Signalling on device | Visual |
| Protection rating | IP20 |
| Explosion-tested version | no |
| Test class, type 1 | no |
| Remote signalling | yes |
| Test class, type 2 | yes |
| Test class, type 3 | no |
| Max. PV voltage | 1500 V |
| Integrated back-up fuse | no |
| Maximum continuous voltage DC | 1500 V |
| Nominal discharge current (8/20 µs) | 20 kA |
| Pole version | Other |
| Installation type | DIN rail 35 mm |
| Version for | Y configuration + RS |
| DC network form | yes |
| IT network form | no |
| TN network form | no |
| TN-C network form | no |
| TN-C-S network form | no |
| TN-S network form | no |
| TT network form | no |
| Other network form | no |
| ROHS-conformant | yes |
| OBO_Nominal load current (input/output terminal) | 50 A |
| Operating temperature, min. | -40 °C |
| Operating temperature, max. | 80 °C |
| SPD to IEC 61643-11 | Class II |
| SPD to EN 61643-11 | Type 2 |
| Lightning protection zone LPZ | 1→2 |
| Maximum discharge current (8/20 μs) | 40 kA |
| Response time | <25 ns |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 1500V DC |
| Colour | Grey |
| Product series | PV-ÜSS |
Connectivity options
| Conductor cross-section, flexible (fine-wire), min. | 2,5 mm² |
|---|---|
| Conductor cross-section, flexible (fine-wire), max. | 35 mm² |
| FM contacts | Changeover |
| Arrester surge current (8/20 µs) [total] | 40 kA |
| Conductor cross-section, rigid (single-wire/multiwire), min. | 2,5 mm² |
| Conductor cross-section, rigid (single-wire/multiwire), max. | 35 mm² |
Environmental Data
0,1024 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1024 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1024 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Instructions and Aid (4)
Product images (2)
Tender specifications (1)
Variants
Type
Protection rating
Pole version
Item no.
V-PV-T2-1500
IP20
Other
5094210
V-PV-T2-1500+FS
IP20
Other
5094212
V-PV-T2-1500
Item no.
5094210
Protection rating
IP20
Pole version
Other
V-PV-T2-1500+FS
Item no.
5094212
Protection rating
IP20
Pole version
Other


