Combination protection device TD-2D-V for VDSL systems
Type TD-2D-V
Item no. 5081698
EAN 4012196427444



Item no. / Type
5081698 / TD-2D-V
Number of poles
2
Plug-in system
Terminal
Maximum continuous voltage AC
125 V
Maximum continuous voltage DC
180 V
Smallest selling unit: 1 piece
1piece
piece
Description
Data cable protection device for telecommunications equipment
• Low protection level at a high current load
• "Push-in" clamps for quick installation
• Bandwidth-optimised for secure transmission up to 225 MHz
• Surface mounting
Application: Ideal for all DSL systems, IP connections, ISDN or analogue telecommunications
• Low protection level at a high current load
• "Push-in" clamps for quick installation
• Bandwidth-optimised for secure transmission up to 225 MHz
• Surface mounting
Application: Ideal for all DSL systems, IP connections, ISDN or analogue telecommunications
Technical data
Technical data
| Number of poles | 2 |
|---|---|
| Telecommunications contact | no |
| Signalling on device | Without |
| Plug-in system | Terminal |
| Protection level wire-wire | <350 V |
| Protection level wire-earth | <600 V |
| Protection rating | IP54 |
| Testing standard | IEC 61643-21 |
| Series resistance per wire | 2,2 Ω ± 5 % |
| Capacity (wire-wire) | <10 pF |
| Capacity (wire-earth) | <20 pF |
| Explosion-tested version | no |
| Insulation resistance | >10 MΩ |
| Shielding connection available | yes |
| Screening | Direct |
| Impulse durability wire-wire | C2: 15 kV / 7,5 kA (8/20µs) |
| Impulse durability wire-earth | C2: 15 kV / 7,5 kA (8/20µs) |
| Total discharge current (10/350) | D1: 7,5 kA |
| Total discharge current (8/20) | 22,5 kA |
| Nominal load current DC | 0,5 A |
| Nominal load current AC | 0,35 A |
| Arrestor monitoring | no |
| Maximum continuous voltage AC | 125 V |
| Maximum continuous voltage DC | 180 V |
| Cut-off frequency | 225 MHz |
| SPD to IEC 61643-21 | Class I+II+III / D1+C2+C1 |
| Kategorie | Type 1+2+3 / D1+C2+C1 |
| ROHS-conformant | yes |
| Lightning protection zone LPZ | 0→3 |
| Lightning impulse current | 2,5 kA |
| Insertion loss | ≤3 dB |
| Connection cross-section, rigid, max. | 1,5 mm² |
| Connection cross-section, multi-wire, min. | 0,14 mm² |
| Connection cross-section, multi-wire, max. | 1 mm² |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 180V |
| Material | Plastic |
| Colour | White |
Connectivity options
| Connection cross-section, rigid, min. | 0,08 mm² |
|---|---|
| Connection cross-section, flexible, min. | 0,14 mm² |
| Connection cross-section, flexible, max. | 1 mm² |
Environmental Data
0,3886 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3886 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3886 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (2)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Number of poles
Plug-in system
Maximum continuous voltage AC
Maximum continuous voltage DC
Item no.
TD-2D-V
2
Terminal
125
180
5081698
TD-2D-V
Item no.
5081698
Number of poles
2
Plug-in system
Terminal
Maximum continuous voltage AC
125
Maximum continuous voltage DC
180


