The OBO power packages
Discover our surge protection portfolio now
Surge protection for industrial applications
In the industrial sector, surge damage can quickly lead to production downtime, resulting in immense costs. But with OBO power packages—our surge protection solutions for industrial applications—this can be prevented.
The benefits of OBO’s surge protection solutions for industrial applications at a glance:
- OBO solutions increase system availability.
- The product range also covers 400/690-V applications, as required, for example, in PV systems, wind power plants and demanding energy infrastructures worldwide.
- Specially designed to meet the increased demands of harsh industrial environments.
- The surge protection solutions are externally tested and comply with all relevant standards.
Surge protection for industrial applications: protected even in the smallest of spaces
A comprehensive solution for surge protection in industrial settings also includes protection in the smallest of spaces. For example, surge protection is necessary in wall boxes, on KNX control units, and in CCTV surveillance systems. The OBO portfolio offers the right solutions for these applications as well.
- For industrial applications with high safety requirements up to lightning protection class 1, including TN-C systems
- Functional monitoring for circuit protection and surge protection•
- Optimized protection levels
- New type 2+3 surge protection with CF technology: The integrated pre-fuse requires a smaller space and ensures a higher system availability