Surge arrester V10 – Mini

Type V10-3+1+FS-300-M
|
Item no. 5094946
|
EAN 4012197504922
Item no. / Type
5094946 / V10-3+1+FS-300-M
Protection rating
IP20
Pole version
3+N/PE

Smallest selling unit: 1 piece

piece

Description

Surge protective device, compact module, type 2+3

• Surge protection in the smallest of spaces, e.g. in AC charging stations
• Discharge capacity up to 20kA (L-N) and 40kA (N-PE)
• Integrated 3+1-solution for TN and TT network systems with a 35 mm module width
• Including thermal and dynamic cut-off unit and visual funtion display
• Easy and quick installation thanks to FastOn connection terminals
• Wiring set (5089657 – WS-V10-3+1) available
• Including a potential-free break contact for remote signalling
  • 5-year warranty
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • EurAsian Conformity
  • Transition from LPZ 1 to LPZ 3
  • Protection device to DIN EN 61643-11 or IEC 61643-11

Technical data

Dimensions

Length38 mm
Width35 mm
Height76 mm

Technical data

Network formAll
Signalling on deviceVisual
Protection ratingIP20
Maximum continuous voltage (L-N)300 V
Maximum continuous voltage (N-PE)255 V
Maximum discharge current (8/20 μs) [L-N]20 kA
Maximum discharge current (8/20 μs) [N-PE]40 kA
Remote signallingyes
Test class, type 2yes
Test class, type 3yes
Nominal voltage AC (50/60 Hz)240 V
Integrated back-up fuseno
Nominal discharge current (8/20 µs)10 kA
Pole version3+N/PE
Installation typeDIN rail 35 mm
Suitable for outdoor useno
Max. mains-side overcurrent protection63 A gG
Switching power AC250V / 1A ; 125V / 1A
Switching power DC48V / 0,5A; 24V / 0,5A; 12V / 0,5A
TOV voltage [L-N] ‒ withstand mode ‒ 5 s337 V
TOV voltage [L-N] ‒ fail safe mode ‒ 120 min.442 V
TOV voltage [N-PE] ‒ withstand mode ‒ 200 ms1200 V
Minimum distance0 mm
Version for3+NPE
DC network formno
IT network formno
TN network formyes
TN-C network formno
TN-C-S network formyes
TN-S network formyes
TT network formyes
Other network formno
ROHS-conformantyes
OBO_Nominal load current (input/output terminal)32 A
SPD to IEC 61643-11Class II+III
SPD to EN 61643-11Type 2+3
Lightning protection zone LPZ1→3
Follow current quenching capacity (eff) [N-PE]0,1 kA
Maximum back-up fuse63 A
Permitted temperature range, min.-40 °C
Permitted temperature range, max.85 °C
Dimension300V
Humidity, max.95 %
Humidity, min.5 %

Connectivity options

FM contactsNC contact
Connection cross-section, FM terminals, min.1,5 mm²
Connection cross-section, FM terminals, min.16 AWG
Arrester surge current (8/20 µs) [total]60 kA
Conductor cross-section, rigid (single-wire/multiwire), min.2,5 mm²
Conductor cross-section, rigid (single-wire/multiwire), max.10 mm²

Downloads

0 selected

Data sheet (1)
Declarations (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)

Variants

V10-3+1+FS-300-M
Item no.
5094946
Protection rating
IP20
Pole version
3+N/PE