Basis protection for KNX devices
Type KNX 24 DC
|Item no. 5080291
|EAN 4012197504946



Item no. / Type
5080291 / KNX 24 DC
Number of poles
2
Maximum continuous voltage AC
24 V
Maximum continuous voltage DC
170 V
Smallest selling unit: 1 piece
1piece
piece
Description
Lightning barrier for KNX/EIB systems
• Protection in the form of a bus terminal
• Tested to IEC/EN 61643-21
• Cable length: 200 mm
• Protection in the form of a bus terminal
• Tested to IEC/EN 61643-21
• Cable length: 200 mm
Technical data
Dimensions
| Length | 11,05 mm |
|---|---|
| Width | 12,6 mm |
| Height | 10 mm |
Technical data
| Number of poles | 2 |
|---|---|
| Signalling on device | None |
| Plug-in system | Other |
| Protection rating | IP20 |
| Testing standard | IEC 61643-21 |
| Total impulse durability into C2 (8/20) | 10 kA |
| Earthing via: | Connection cable |
| Insulation resistance | >1 GΩ |
| Total discharge current (10/350) | 1 kA |
| Total discharge current (8/20) | 10 kA |
| Maximum continuous voltage AC | 24 V |
| Maximum continuous voltage DC | 170 V |
| Nominal discharge current (8/20 µs) | 5 kA |
| Cut-off frequency | 50 MHz |
| SPD to IEC 61643-21 | Class I+II+III / D1+C2+C1 |
| ROHS-conformant | yes |
| Response time | <100 ns |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 24V |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Number of poles
Maximum continuous voltage AC
Maximum continuous voltage DC
Item no.
KNX 24 DC
2
24
170
5080291
KNX 24 DC
Item no.
5080291
Number of poles
2
Maximum continuous voltage AC
24
Maximum continuous voltage DC
170

