Click – and save time: Faster installation with OBO-MagicFix®

06/01/2026|News

On construction sites, every minute counts. At the same time, demands for efficiency, flexibility and clean installations are growing. This is where OBO-MagicFix® comes into play: The intelligent mounting system reduces installation work significantly, while speeding up everyday tasks.

The highlight: The intelligent click system reduces mounting steps to a minimum. Installation is done virtually without screws or tools – with fewer individual parts and less effort on the construction site. This not only saves time, but also simplifies workflows.

OBO-MagicFix® is ideal for lightweight OBO routing systems such as GR-Magic, RKS-Magic or LG 60. The patented Magic fastening of the support rail enables cable tray systems to be snapped into place directly, all without any additional mounting materials.

Besides fast mounting, the system offers high flexibility: Height adjustments are easy to implement, along with single- or multilayer installations. Classic screw fastening also remains an option.

With possible time savings of up to 70 per cent, OBO-MagicFix® shows what modern mounting solutions can look like today:, with less work, greater efficiency and a system that adapts to the requirements on the construction site.

Interested? Discover how OBO-MagicFix® is reinventing installation. 

Image gallery