PV generator connection box

24 Article

  (25 Variants)
Item no. 5088440 | EAN 4012197364984Generator connection box, type 1 + 2, for 2 x 2 strings
Item no. 5088445 | EAN 4012197365004Generator connection box, type 2, for 2 x 2 strings
Item no. 5088410 | EAN 4012197365028Generator connection box, type 1 + 2, for 2 x 1 string
Item no. 5088415 | EAN 4012197365042Generator connection box, type 2, for 2 x 1 string
Item no. 5088400 | EAN 4012197365066Generator connection box, type 1 + 2, for 1 string
Item no. 5088405 | EAN 4012197365080Generator connection box, type 2, for 1 string
Item no. 5088420 | EAN 4012197365103Generator connection box, type 1 + 2, for 3 x 1 string
Item no. 5088430 | EAN 4012197365141Generator connection box, type 1 + 2, for 2 strings
Item no. 5088435 | EAN 4012197365165Generator connection box, type 2, for 2 x 2 strings
Item no. 5088450 | EAN 4012197365189Generator connection box, type 1 + 2, for 4 strings
Item no. 5088455 | EAN 4012197365202Generator connection box, type 2, for 4 strings
Item no. 5088425 | EAN 4012197365127Generator connection box, type 2, for 3 x 1 string
Item no. 5088460 | EAN 4012197435097Generator connection box, type 1+2 for 3x 2 PV string
Item no. 5088640 | EAN 4012196422654Generator connection box, type 1+2, with four fuse holders for 4 x 1 string
Item no. 5088654 | EAN 4012196148561Generator connection box, type 2, with four fuse holders for 4 x 1 string
Item no. 5088651 | EAN 4012195780717Generator connection box, type 2, with four 10 A fuses for 4 x 1 string
Item no. 5088564 | EAN 4012196440573Generator connection box, type 1+2, with MC4 connector for 1 x 1 string
Item no. 5088565 | EAN 4012196440580Generator connection box, type 1+2, with MC4 connector for 2 x 1 string
2 VariantsGenerator connection box, type 2, with MC4 connector for 1 x 1 string
Item no. 5088556 | EAN 4012196816088Generator connection box, type 2, with MC4 connector for 2 x 1 string
Item no. 5088660 | EAN 4012195981183Generator connection box, type 2, up to 1,000 V DC with disconnection switch (32 A) for 1 x 1 string
Item no. 5088635 | EAN 4012195981176Generator connection box, type 1+2, to 900 V DC with disconnection switch (32 A) 1 x 1 string
Item no. 5088503 | EAN 4012196792214PV system solution, type 2, with MC4 connector and switch disconnector for inverter with 2 MPP trackers, 1,000 V DC
Item no. 5088462 | EAN 4012197426002Generator connection box, type 1+2, for 2x 3 string, combination arrester