Home

Products

To the overview

Cable support systems

To the overview
Cable trays
Mesh cable trays
Cable ladders
Industrial ducts
Support structures
Walkable cable trays
Sustainable cable support systems OBO EcoLine

Connection and routing systems

To the overview
Junction boxes
Distributors
Terminals
Glands
Pipe systems
Flush-mounted systems
Cavity wall systems
Surface-mounted systems
OBO EcoLine – sustainable fastening and routing systems

Fastening material

To the overview
Cable and pipe fastenings
Quick pipe clips
Clamp clips
Anchor
Fastening elements
OBO EcoLine – sustainable fastening material

Cable routing systems

To the overview
Cable trunking
Wiring ducts
Skirting trunking
Floor trunking

Device installation ducts, trunking and poles

To the overview
Device installation ducts
Service pole

Installation systems

To the overview
Installation housing and support
Connectable connection technology, Wieland GST18, WAGO WINSTA
Tabletop sockets
Sockets, switches, data and multimedia technology
Power supply unit

Floor installation systems and underfloor applications

To the overview
Underfloor applications, in screed
Underfloor applications, in concrete
Underfloor applications, on-floor
Service outlets and cassettes for underfloor applications
Floor sockets and floor boxes
Installation housing and support

Surge protection

To the overview
AC power supplies
DC power supplies
MCR technology
Data technology
Transmission and reception units
PV systems
Measuring technology
Accessories
Explosion protection

External lightning protection

To the overview
Air-termination rods
Accessories, air-termination rods
isCon® conductors
isCon® conductor accessories
Insulated air-termination systems
Air-termination systems
Cable material
Cable brackets
Connection clamps and connection terminals
Connection and separating terminals
Protection and spark gaps
Accessories

Equipotential bonding and earthing

To the overview
Earthing material
Connection material
Cable material
Equipotential busbars
Clips
Terminals
Accessories

Insulation and cable bandages

To the overview
Insulation - maintenance of the fire sections
Cable bandages – prevention of the spread of fire
Components closing rooms

Fire-tested support and routing systems

To the overview
Escape route installations – false ceiling mounting
Systems for the maintenance of electrical function – cable-specific routing variants
Systems for the maintenance of electrical function – standard support structures and routing systems
Systems for the maintenance of electrical function – FireBox T series junction boxes
Anchorings

Fire protection ducts

To the overview
PYROLINE® Rapid PLM metal fire protection duct
Fire protection duct PYROLINE® PLMR, metal, for external applications
PYROLINE® Con D concrete fire protection duct
PYROLINE® Con S concrete fire protection duct
PYROLINE® Sun PV concrete fire protection duct

Photovoltaics

To the overview
PV mounting systems

Products by sector

To the overview
Photovoltaics
Wind energy
Electro-mobility
Commercial and residential construction
Automotive
To the overview

Power supply

To the overview
Photovoltaics
Wind power

Industry installation

To the overview
Data centres

Construction industry

To the overview
Architects
Commercial and residential

Food and beverage industry

To the overview
Food industry

Automotive industry

To the overview
Automotive
To the overview
OBO Construct
Service@OBO
BIM@OBO
BET Testcenter
Catalog order
Downloads
News
myOBO
AVEVA™ E3D Design
To the overview
Guide

Media

To the overview
Videos
Downloads
To the overview
This is OBO
News
Trade fairs
Client references
How to find us
Contact
OBO Worldwide
Compliance
To the overview
Sustainability at OBO
Social Sustainability
Sustainable production
Suppliers
Packaging and logistics
Our partners
Downloads
News
Imprint|Data protection declaration|Whistleblower system|Privacy settings|General privacy notice|CSD|General purchasing conditions|PV Warranty Terms and Conditions

OBO Bettermann - Building Connections

Top links

OBO WorldwideProductsDownloadsContactOBO Construct

Top links

OBO WorldwideProductsDownloadsContactOBO Construct

Region & language

xi flag

Global – English

change
OBO Global
/
Products
/
Surge protection
/
MCR technology
/
…
/
MCR protection for 2-pole power supply

MCR protection for 2-pole power supply

Filter

Sorting

Maximum continuous voltage AC

Maximum continuous voltage DC

Remote signalling

Nominal voltage AC (50/60 Hz)

4 Article

  (11 Variants)
6 VariantsMCR protection for 2-pole for power supply, 110 V
3 VariantsMCR protection for 2-pole for power supply with remote signalling, 12 V AC/DC
Item no. 5097858 | EAN 4012195578215MCR protection for 2-pole power supply with remote signalling, 230 V AC
Item no. 5097939 | EAN 4012195578260MCR protection for 2-pole for power supply with leak current-free remote signalling, 230 V AC/DC

Contact

Do you have questions, suggestions or criticism? 
Then we appreciate your sharing them with us.

Contact form

OBO Worldwide

We're here for you, wherever you are in the world. 
Here's an overview of all OBO contacts worldwide.

Discover now

Social media

Get in touch with us via social media! 

OBO Bettermann - Building Connections

Industry solutions

PhotovoltaicsWind powerData centresCommercial and residential buildingsArchitectsFood industryAutomotive

Industry solutions

PhotovoltaicsWind powerData centresCommercial and residential buildingsArchitectsFood industryAutomotive

Tools & Services

OBO ConstructService@OBOBIM@OBOMyOBOAVEVA™ E3D DesignBET TestcenterCatalog order

Tools & Services

OBO ConstructService@OBOBIM@OBOMyOBOAVEVA™ E3D DesignBET TestcenterCatalog order

Know-how

GuideMediaDownloads

Know-how

GuideMediaDownloads

Company

This is OBOSustainabilityNewsTrade fairsClient references

Company

This is OBOSustainabilityNewsTrade fairsClient references

Contact

How to find usContact formOBO Worldwide

Contact

How to find usContact formOBO Worldwide

Customer service

Phone number:

+49 (0)2373 89-1700

Email:

export@obo.de
Opening hours:
Mon.–Thur.: 7.30 a.m. – 5.00 p.m. (CET)
Fri.: 7.30 a.m. – 3.00 p.m. (CET)

Region & language

xi flag

Global – English

change
Imprint|Data protection declaration|Whistleblower system|Privacy settings|General privacy notice|CSD|General purchasing conditions|PV Warranty Terms and Conditions