PYROMIX® mortar insulation
Filter
Sorting
Contents
For pipe diameter, min.
For pipe diameter, max.
Material
19 Article
(44 Variants)
PYROMIX® dry mortar in paper sack

PYROMIX® dry mortar in bucket

Insulation layer creator in a cartridge

Insulation layer creator in a bucket

Pipe sleeve with 2 fastening straps

Pipe sleeve with 4 fastening straps

Pipe sleeve with 6 fastening straps

Threaded rod G 1000

Hexagonal nut DIN 934 G

Washer ISO 7093

MMS-plus P round head tie, with pan head

MMS-plus MS mounting rail tie, with flat panhead

Section insulation for metal pipes

Winding wire for path insulation

Bandage for insulation

Mineral wool

Calcium silicate plate

PYROCOMB® Intube pipe shell, Ø 120 mm

Identification plate