Pressure clips
Filter
Sorting
No. of conductors NYM 3 x 1.5
Colour
Material
Maintain electrical functions
Flame-resistant version
With anchor
Height
15 Article
(20 Variants)














For safe and fast direct fastening
Small, but effective helpers for every installation: Pressure clips enable simple and secure fastening of cables to different surfaces. They not only create a tidy appearance, which is important in frequently used spaces such as offices, but also boost safety. Otherwise, loose cables can quickly turn into trip hazards. The OBO portfolio offers a selection of pressure clips made of plastic or metal for fastening 8, 10 or 16 cables.

Suitable for direct fastening: pressure clips 2032 and 2033
The standard pressure clip 2032 and 2033 versions from the OBO portfolio are suitable for general applications, such as installation in false ceilings or partition walls. Pressure clip 2032 is designed for a maximum of 8 cables, while pressure clip 2033 can accommodate up to 16 cables. What’s important when using pressure clips is that the correct cable cross-section must not be exceeded. Pressure clips 2032 and 2033 are both suitable for direct fastening using a firing tool. They enable uncomplicated installation with one hand.












Compatible with a wide range of firing tools
Firing tools from various manufacturers can be used to fasten pressure clips 2032 and 2033. This includes manufacturers such as Spit or Fischer. The pressure clips are compatible with all models that have a tool lug with an external diameter of 11 mm and an internal diameter of 7 mm. Installation with one of these firing tools shortens the time required while also preventing excessive dust production. After all, they enable simple installation in just one step. They ensure a reliable load capacity with high firing rate. An efficient workflow and strain-free work are guaranteed when performing time-saving, energy-efficient direct fastening of OBO pressure clips using a firing tool.