Connectors
Filter
Sorting
for pipe diameter
Length
Surface
Material
Permitted temperature range, max.
Thread
10 Article
(70 Variants)
Black powder-coated steel sleeve, without thread

Black powder-coated steel sleeve, with thread

Zinc-nickel coated steel sleeve, with thread

Hot-dip galvanised steel sleeve, without thread

Stainless steel sleeve V4A

Plastic pipe connector, halogen-free

Electrogalvanised steel sleeve, without thread

Electrogalvanised steel sleeve, with thread

Aluminium sleeve, without thread

Aluminium sleeve, with thread