The OBO Ion charging station – more than just a charging point

All technical details at a glance

Our OBO Ion charging station offers numerous intelligent, forward-looking features for efficiently charging your electric car. This includes two options for PV-optimised charging. Solar power from your PV system is used to charge your electric car. The OBO Ion Protect variants also feature integrated surge protection. Last but not least, the Ion charging station has different options for protecting the RS-485 section between the external controller and the charging station.

Read more about the technical options offered by the different charging station variants and get inspired to harness the full potential of your Ion charging station.

Electric Vehicle Car Wallbox Carport

Charge electric vehicles sustainably and efficiently

Well-thought-out technology, simple mounting, tailor-made safety: The Ion charging station offers your customers two options for PV-optimised charging.

Static PV excess charging

With this variant, the charging operation of the OBO Ion charging station is controlled by an external unit, which sends an enabling signal from a previously defined PV excess-current level. These units include:

  • Photovoltaic inverter
  • Ripple control receiver
  • Timer, key switch / numeric lock / RFID module
  • Smart home technology

The loading operation switches on automatically during a PV current excess. If there is insufficient PV energy, the charging operation is automatically interrupted. If necessary, a series-connected external switch (e.g. IP44, wall-mounted) allows the switch-over to a charging operation, irrespective of the PV status, at any time.

Example with 10 kW AC solar power system (summer day)
Charging into the car44kWh
Pure PV component:36.025kWh
Autarchy81.87per cent
Charging time9.25H
Charging power5.5kW
Static Wallbox Diagram
Benefits of static PV excess-current charging
  • Increase in autarchy by plus 10% to 15%
  • Financial implementation costs
  • Refittable in a simple and uncomplicated manner
  • Compatibility with different inverters/smart meters

Dynamic PV excess-current charging

The Ion charging station can be dynamically activated directly via external Modbus RTU 485 controllers. This means that the following functions can be controlled, amongst others:

  • PV excess-current charging
  • Dynamic load management
  • Digital authentication via web or app
Charging into the car44kWh
Pure PV component41.15kWh
Autarchy93.52per cent
Charging time8.5H
Charging powerUp to 9kW
Static Wallbox Diagram
Benefits of dynamic PV excess-current charging
  • Maximum autarchy up to plus 30%
  • Multiple charging programs selectable
  • Can be used digitally via web or app management
  • Refittable in a simple and uncomplicated manner
  • Compatible with various EMS devices

 

 

In conjunction with the optional EMS device, the loading operation switches on automatically during a PV current excess and can be adapted in an optimised manner. If there is insufficient PV energy, charging is regulated automatically and interrupted. The programming and setting of the charging times can be carried out individually.

Diagram of external control

 

Here, surge protection is already integrated: The Ion Protect version of the charging station

 

The VDE 0100-443 standard demands the presence of surge protection. If none exists in the building, at least one type 2 SPD must be erected at the infeed point of the system during the creation of a new circuit. With cable lengths of over ten metres, additional surge protection is recommended on the charging unit, which protects both the charging station and the electric vehicle. Surge protection also applies for the data cable connection between the charging station and, for example, the PV system between the charging station and electric vehicle.

With the Ion charging station, you can meet all these requirements in a simple manner: The Ion Protect version of the charging station has integrated standardised complete surge protection. This is only available from OBO.

SPD

To protection current infeed: surge protective device compact module, type 2+3

  • Surge protection in sub-distributors according to VDE 0100-  443 (IEC 60364- 4- 44)
  • Arresting capacity up to 60 kA (8/20) in total
  • Integrated 3+1 solution for TN and TT network systems at 45 mm module width
  • High-performance varistor systems
  • Including thermal and dynamic separating device and visual function display

Protection of the RS-485 section

Two different options are available for the protection of the RS-485 section between the external controller and charging station (Modbus RTU):

 

Series protection device, 2-pin, 12 V version
Lightning barrier with test function, 12 V version

  • Nominal load current 10 A
  • Protective device for multi-wire systems
  • Direct shield earthing and with screwless connection terminals
  • Space-saving width of just 8.7 mm
  • Testable protection circuit with Life Control
  • High bandwidth up to 100 MHz

Series protection device, 2-pin, 5 V version
Lightning barrier with test function, 5 V version

  • Nominal load current 0.58 A
  • Protective device for multi-wire systems
  • Direct shield earthing and with screwless connection terminals
  • Space-saving width of just 8.7 mm
  • Testable protection circuit with Life Control
  • High frequency range of 0–100 MHz

Model overview and equipment

 Component

6570020

6570022

6570024

6570026

  

Ion charging station 

Basic

Ion charging station

Key

Ion charging station

Basic Protect

Ion charging station

Key Protect

1Front panel
  •  
  •  
  •  
  •  
2Charging station status LED
  •  
  •  
  •  
  •  
3

Surge protection

Status LED

   X  X
  •  
  •  
4

On/off switch without

authorisation

  •  
   X
  •  
    X

On/off switch with

authorisation (key switch)

   X
  •  
   X
  •  
5Charging connector, type 2
  •  
  •  
  •  
  •  
6Wall bracket, charging cable
  •  
  •  
  •  
  •  
7Charging cable, 5 m
  •  
  •  
  •  
  •  
8

Cable entry for

supply cable

  •  
  •  
  •  
  •  
9

Ion charging station power plate with

QR code

  •  
  •  
  •  
  •  
10Charging controller, Mode 3
  •  
  •  
  •  
  •  
11

Fuse

1 A 250 VAC 5x20

  •  
  •  
  •  
  •  
12

Surge protection

V10 Compact energy technology

    X    X
  •  
  •  
13Installation protection
  •  
  •  
  •  
  •  
14Error current monitoring DC
  •  
  •  
  •  
  •  
15Connection terminals
  •  
  •  
  •  
  •  
16

Surge protection

Data technology MDP 5 V

    X    X
  •  
  •  
17

Surge protection

Data technology MDP 12 V

    X    X
  •  
  •