UDHOME floor sockets and floor boxes

10/22/2024|News

For perfect power and data

The UDHOME product family from OBO brings power, data and multimedia technology to precisely where they’re needed. The floor sockets and floor boxes are mounted directly on the raw floor and are connected with flexible installation pipes. Thanks to their elegant and discreet design, they integrate themselves seamlessly into the interior architecture. Their stable construction also makes them insensitive to the everyday challenges of residential, office and administrative areas.

Alongside the UDHOME4 and UHDOME9 floor boxes, the two small UDHOME-ONE and UDHOME2 floor sockets make quite the impression. Measuring just 140 x 140 mm, they combine design and functionality – most recently with six new decorative covers, for example. An additional variant with a patented, VDE-compliant brush outlet offers an even higher level of safety and flexibility.

Flexibility that can hold its own

OBO is continuously working to make sensible enhancements to existing products and to make them even better. The best examples for this are the six trendy UDHOME-ONE and UDHOME2 floor socket decorative designs. As the only manufacturer on the market, OBO is able to offer design surfaces for floor sockets that are ready for installation. With high-quality designs, the installation of electrical systems can be matched even more harmoniously and flexibly to existing floor coverings. After all, the newly designed covers can also be positioned by users in any direction, meaning the cord outlet is always facing the direction in which it is required.

Patented safety

The UDHOME-ONE and UDHOME2 floor sockets are also available in a variant with a brush outlet – both with and without a floor covering recess in the cover. This variant is designed and certified for Europe-wide use. If the floor socket isn’t needed, it can simply be closed by turning the cord outlet. The patented brush bar offers a clear, discreet design, which, thanks to the flat opening lever, blends into existing interiors flexibly and harmoniously. This ensures a safe electrical installation that meets not only functional but also aesthetic requirements.