The OBO wall groove clamp clip: A small clip, with a big installation benefit

03/01/2024|News

A clever problem-solver on any construction site: OBO’s wall slot clamp clip with its wide-ranging installation benefits.

It covers a wide range of slot widths from <27 mm to >45 mm and can be fastened to many different substrates, such as concrete, calcareous limestone or porous concrete. The integrated locking system of the wall groove clamp clip is especially impressive, as it enables fastening entirely without nails. In narrow slots, the clamp clamps itself in the milled slot with the necessary pressure, guaranteeing a secure hold.

Even poor substrate qualities are no issue, as a hole in the centre always offers the additional function of knocking a nail in.