Less is more: Standardised fittings for all OBO cable trays

03/01/2024|News

The new OBO fittings for cable trays are compatible with both the classic screw-on cable tray variants and the Magic trays, known for their innovative plug-in system. This provides more clarity and easy selection. But there’s more: Installation is made faster and less complex through the standardised range of fittings, the simplified handling and the warehousing being more streamlined.

The OBO fittings include 90° bends, 45° bends, variable bends with individually adjustable angles, and add-on tees and T pieces, which are used to create horizontal branches as well as cross-overs. For every fitting, a matching, further optimised cover is available. All the fittings possess an integrated connection, meaning no separate connectors are required. Just like the OBO cable trays, the standardised fittings are consistently aligned to the requirements of daily installation work and offer time savings and simplified working methods.

Image gallery