Visions become reality – with BIM@OBO

When it comes to digitalisation, the construction industry is making great strides. As a forward thinker and trailblazer, OBO is shaping this dynamic development in the area of electrical infrastructure. With BIM@OBO, OBO presents the first practical solution for BIM-compliant planning in the electrical installation sector.
Systematic efficiency
Building Information Modelling (BIM) allows the simulation and improvement of planning and construction processes of buildings using comprehensive digital models. It offers considerable advantages compared to traditional planning methods, as it allows access to detailed information about every building component at all times.
BIM@OBO enables planners, architects and installation engineers to create BIM-compliant planning for electrical installations – quickly, easily, reliably and in a sustainable manner. Users can benefit from a completely new BIM offer, tailor-made for their requirements, which provides effective support throughout all construction and project phases.
Available as a web application or as a plug-in for Revit
BIM@OBO can either be used as a browser-based web application or the BIM plug-in for Revit. The web application does not require installation, making it perfect for anyone who wants a quick overview of the Building Information Modelling offer from OBO. The best thing is that there is no need to have prior knowledge of BIM.
With the BIM@OBO plug-in, users can integrate the OBO product world directly into their Revit, saving them the trouble of searching for and placing individual components. The plug-in offers additional functions such as the direct import of BIM objects, the testing of BIM object data and quantity calculations on the basis of existing BIM models. For this reason, the plug-in is the recommended option when planning complete projects using BIM.
Galería de imágenes