Windbreak for photovoltaic systems
Type WSB 2200 AD DD
Item no. 5901618
EAN 4012197484453



Item no. / Type
5901618 / WSB 2200 AD DD
Smallest selling unit: 4 piece
4piece
piece
Description
Wind protection panel for use with photovoltaic systems with south alignment and standard inclinations of 10°. As protection against wind loads during extreme wind conditions. Lockable and screwable fastening to STLS AD long support.
Technical data
Dimensions
| Length | 2200 mm |
|---|---|
| Width | 21 mm |
| Height | 205,5 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 2200x21x205,5 |
| Surface | Strip galvanised zinc/aluminium, Double Dip |
| Material | Steel |
| Colour | zinc |
| Accessories | yes |
| Spare part | no |
| Type of accessory Accessory/spare parts für renewable energy generation | Wind protection panel |
| Suitable for a type of renewable energy generation | Photovoltaics |
| Module length min. | 1600 mm |
| Module length max. | 2135 mm |
| Product series | Magic PV Flat |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
WSB 2200 AD DD
5901618
WSB 2200 AD DD
Item no.
5901618

