Wind protection panel for photovoltaic systems
Type WSB 2200 DD
Item no. 5901610
EAN 4012197376413



Item no. / Type
5901610 / WSB 2200 DD
Smallest selling unit: 4 piece
4piece
piece
Description
Wind protection panel for use with photovoltaic systems with south alignment and standard inclinations of 15°. As protection against wind loads during extreme wind conditions. Lockable and screwable fastening to STL 15 long support.
Technical data
Dimensions
| Length | 2200 mm |
|---|---|
| Width | 44 mm |
| Height | 318 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 44x372x2200 |
| Surface | Strip galvanised zinc/aluminium, Double Dip |
| Material | Steel |
| Colour | zinc |
| Accessories | no |
| Spare part | no |
| Type of accessory Accessory/spare parts für renewable energy generation | Wind protection panel |
| Suitable for a type of renewable energy generation | Photovoltaics |
| Module length min. | 1600 mm |
| Module length max. | 2135 mm |
| Product series | Magic PV Flat |
Environmental Data
22,7806 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 22,7806 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 22,7806 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
FKS M6x25 A2
5901880
Smallest selling unit: 100 piece
100piece
piece

Item no. 5901880
Flat-head screw for wind protection plateType
FKS M6x25 A2
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
WSB 2200 DD
5901610
WSB 2200 DD
Item no.
5901610


