Wide span cable tray WKSG 160 FT
Type WKSG 165 FT
Item no. 6098562
EAN 4012196656059




Item no. / Type
Length
Width
Plate thickness
Smallest selling unit: 6 m
6m
m
Description
Wide span cable tray system, perforated, with a side height of 160 mm.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
Straight connectors of type WRV 160 should be ordered separately and in the appropriate quantity.
Technical data
Dimensions
| Length | 6000 mm |
|---|---|
| Width | 500 mm |
| Height | 160 mm |
| Dimension L | 6000 mm |
| Dimension B | 500 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | yes |
| Connector version | Without connectors |
| Wide-span version | yes |
| Usable cross-section | 761 cm² |
| Rustproof steel, pickled | no |
| Plate thickness | 2 mm |
| Mounting perforation in base | yes |
| Usable cross-section | 76100 mm² |
| Dimension | 500x6000 |
| ROHS-conformant | yes |
| Dimension | 160x500x6000 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Magnetic shield insulation with cover | 50 dB |
| Magnetic shield insulation without cover | 20 dB |
| Usable length | 6000 mm |
| Type of connector, cable support system | Screwed |
| Product series | WKSG Series |
Loads
| Support spacing 3.0 m | 3 kN/m |
|---|---|
| Support spacing 3.5 m | 2,73 kN/m |
| Support spacing 4.0 m | 2,5 kN/m |
| Support spacing 4.5 m | 2,24 kN/m |
| Support spacing 5.0 m | 2 kN/m |
| Support spacing 6.0 m | 1,6 kN/m |
| Support spacing 7.0 m | 1,3 kN/m |
| Support spacing 8.0 m | 1 kN/m |
Permitted cable tray/ladder load in kN/m without man load
Support width in m
Rail bend in mm at permitted kN/m
Load scheme during testing
Load curve with cable tray/ladder width in mm
Strut bend curve according to support width
Environmental Data
27,1458 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 27,1458 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 27,1458 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 6227716
Straight connector wide span system FTType
WRVL 160 FT
Smallest selling unit: 2 piece
2piece
piece

Item no. 6227850
Wide-span angle connector 160 FTType
WRWVV 160 FT
Smallest selling unit: 2 piece
2piece
piece
Downloads
0 selected
Data sheet (1)
Declarations (5)
Certificates (1)
Instructions and Aid (1)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Maintain electrical functions
Plate thickness
Item no.
WKSG 162 FT
6000
200
no
2
6098550
WKSG 163 FT
6000
300
no
2
6098554
WKSG 164 FT
6000
400
no
2
6098558
WKSG 165 FT
6000
500
no
2
6098562
WKSG 166 FT
6000
600
no
2
6098566
Width
WKSG 162 FT
Item no.
6098550
Length
6000
Width
200
Maintain electrical functions
no
Plate thickness
2
WKSG 163 FT
Item no.
6098554
Length
6000
Width
300
Maintain electrical functions
no
Plate thickness
2
WKSG 164 FT
Item no.
6098558
Length
6000
Width
400
Maintain electrical functions
no
Plate thickness
2
WKSG 165 FT
Item no.
6098562
Length
6000
Width
500
Maintain electrical functions
no
Plate thickness
2
WKSG 166 FT
Item no.
6098566
Length
6000
Width
600
Maintain electrical functions
no
Plate thickness
2




