45° angle connector, internal FT
Type WRWV 160 I FT
Item no. 6227910
EAN 4012196171019



Item no. / Type
6227910 / WRWV 160 I FT
Height
160 mm
Plate thickness
2,5 mm
Smallest selling unit: 1 piece
1piece
piece
Description
45° horizontal angle connector for wide span cable trays and ladders with a side height of 160 mm.
Including appropriate bolts, washers and nuts.
Technical data
Dimensions
| Length | 540 mm |
|---|---|
| Width | 20 mm |
| Height | 160 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 2,5 mm |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| Adjustable connector, horizontal | no |
| Articulated connector, vertical | no |
| Suitable for cable tray system height | 160 mm |
| Version for | Angle connector |
| Connection type | Screw connector |
| ROHS-conformant | yes |
| Dimension | 160x500 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
6,6522 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 6,6522 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 6,6522 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Height
Plate thickness
Item no.
WRWV 160 I FT
160
2,5
6227910
WRWV 160 I FT
Item no.
6227910
Height
160
Plate thickness
2,5



