DD cover with turn buckle
Type WDRL 1116 50 DD
Item no. 6227612
EAN 4012196073092




Item no. / Type
Length
Width
Plate thickness
Smallest selling unit: 3 m
3m
m
Description
Cover with turn buckles for wide span cable trays and wide span cable ladders with side heights of 110 and 160 mm.
Take appropriate constructive protection measures if there are high wind speeds.
Take appropriate constructive protection measures if there are high wind speeds.
Transverse bead from 500 mm width.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 500 mm |
| Height | 110 mm |
| Dimension L | 3000 mm |
| Dimension B | 500 mm |
| Dimension H | 15 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 1,5 mm |
| Number of turn buckles | 6 St. |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| Fastening type | Sash lock |
| ROHS-conformant | yes |
| Dimension | 500x3000 |
| Surface | Strip galvanised zinc/aluminium, Double Dip |
| Material | Steel |
| Colour | zinc |
Environmental Data
14,273 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 14,273 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 14,273 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Instructions and Aid (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Plate thickness
Item no.
WDRL 1116 20 DD
3000
200
1
6227600
WDRL 1116 30 DD
3000
300
1
6227604
WDRL 1116 40 DD
3000
400
1
6227608
WDRL 1116 50 DD
3000
500
1,5
6227612
WDRL 1116 60 DD
3000
600
1,5
6227616
Width
Plate thickness
WDRL 1116 20 DD
Item no.
6227600
Length
3000
Width
200
Plate thickness
1
WDRL 1116 30 DD
Item no.
6227604
Length
3000
Width
300
Plate thickness
1
WDRL 1116 40 DD
Item no.
6227608
Length
3000
Width
400
Plate thickness
1
WDRL 1116 50 DD
Item no.
6227612
Length
3000
Width
500
Plate thickness
1,5
WDRL 1116 60 DD
Item no.
6227616
Length
3000
Width
600
Plate thickness
1,5



