Wide span cable tray WKSG 110 FS
Type WKSG 140 FS
Item no. 6098119
EAN 4012196351558




Item no. / Type
Length
Width
Plate thickness
Smallest selling unit: 6 m
6m
m
Description
Wide span cable tray system, perforated, with a side height of 110 mm.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
Straight connectors of type WRVL 110 should be ordered separately and in the appropriate quantity.
Technical data
Dimensions
| Length | 6000 mm |
|---|---|
| Width | 400 mm |
| Height | 110 mm |
| Dimension L | 6000 mm |
| Dimension B | 400 mm |
| Dimension H | 10 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | yes |
| Connector version | Without connectors |
| Wide-span version | yes |
| Usable cross-section | 408 cm² |
| Rustproof steel, pickled | no |
| Plate thickness | 2 mm |
| Mounting perforation in base | yes |
| Usable cross-section | 40800 mm² |
| Dimension | 400 x 110 |
| ROHS-conformant | yes |
| Dimension | 110x400x6000 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Magnetic shield insulation with cover | 50 dB |
| Magnetic shield insulation without cover | 20 dB |
| Usable length | 6000 mm |
| Type of connector, cable support system | Screwed |
| Product series | WKSG Series |
Loads
| Support spacing 3.0 m | 2,9 kN/m |
|---|---|
| Support spacing 3.5 m | 2,43 kN/m |
| Support spacing 4.0 m | 2 kN/m |
| Support spacing 4.5 m | 1,72 kN/m |
| Support spacing 5.0 m | 1,5 kN/m |
| Support spacing 6.0 m | 1 kN/m |
| Support spacing 7.0 m | 0,7 kN/m |
| Support spacing 8.0 m | 0,4 kN/m |
Permitted cable tray/ladder load in kN/m without man load
Support width in m
Rail bend in mm at permitted kN/m
Load scheme during testing
Load curve with cable tray/ladder width in mm
Strut bend curve according to support width
Environmental Data
22,1046 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 22,1046 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 22,1046 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 6091164
Straight connector wide span system FSType
WRVL 110 FS
Smallest selling unit: 2 piece
2piece
piece

Item no. 6091377
Straight and angle connector FSType
WRWVK 110 FS
Smallest selling unit: 2 piece
2piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (5)
Certificates (1)
Instructions and Aid (2)
Product images (3)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Width
Maintain electrical functions
Plate thickness
Item no.
WKSG 120 FS
6000
200
no
2
6098111
WKSG 130 FS
6000
300
no
2
6098115
WKSG 140 FS
6000
400
no
2
6098119
WKSG 150 FS
6000
500
no
2
6098123
WKSG 160 FS
6000
600
no
2
6098127
Width
WKSG 120 FS
Item no.
6098111
Length
6000
Width
200
Maintain electrical functions
no
Plate thickness
2
WKSG 130 FS
Item no.
6098115
Length
6000
Width
300
Maintain electrical functions
no
Plate thickness
2
WKSG 140 FS
Item no.
6098119
Length
6000
Width
400
Maintain electrical functions
no
Plate thickness
2
WKSG 150 FS
Item no.
6098123
Length
6000
Width
500
Maintain electrical functions
no
Plate thickness
2
WKSG 160 FS
Item no.
6098127
Length
6000
Width
600
Maintain electrical functions
no
Plate thickness
2





