Wide span angle connector, 110 FS
Type WRWVV 110 FS
Item no. 6091379
EAN 4012195437918



Item no. / Type
6091379 / WRWVV 110 FS
Height
110 mm
Plate thickness
2,5 mm
Smallest selling unit: 2 piece
2piece
piece
Description
Angle connection to connect wide span cable trays and ladders running vertically and horizontally of side height 110 mm. Including fastening material.
Technical data
Dimensions
| Length | 283 mm |
|---|---|
| Width | 20 mm |
| Height | 110 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 2,5 mm |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| Adjustable connector, horizontal | no |
| Articulated connector, vertical | no |
| Suitable for cable tray system height | 110 mm |
| Version for | Angle connector |
| Connection type | Screw connector |
| ROHS-conformant | yes |
| Dimension | 110x250 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
2,3809 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,3809 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,3809 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Height
Plate thickness
Item no.
WRWVV 110 FS
110
2,5
6091379
WRWVV 110 FS
Item no.
6091379
Height
110
Plate thickness
2,5



