Straight and angle connector FS
Type WRWVK 110 FS
Item no. 6091377
EAN 4012196309610



Item no. / Type
6091377 / WRWVK 110 FS
Height
110 mm
Plate thickness
2,5 mm
Smallest selling unit: 2 piece
2piece
piece
Description
Angle connector for wide span cable trays and ladders with a side height of 110 mm.
Including appropriate bolts, washers and nuts.
Technical data
Dimensions
| Length | 250 mm |
|---|---|
| Width | 20 mm |
| Height | 110 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 2,5 mm |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| Adjustable connector, horizontal | no |
| Articulated connector, vertical | no |
| Suitable for cable tray system height | 110 mm |
| Version for | Angle connector |
| Connection type | Screw connector |
| ROHS-conformant | yes |
| Dimension | 110x250 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
2,2871 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,2871 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,2871 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Height
Plate thickness
Item no.
WRWVK 110 FS
110
2,5
6091377
WRWVK 110 FS
Item no.
6091377
Height
110
Plate thickness
2,5


