Wide span cable ladder WKLG 110 FT
Type WKLG 1120 FT
Item no. 6311059
EAN 4012196883332



Item no. / Type
Length
Width
Rail thickness
Smallest selling unit: 6 m
6m
m
Description
Wide span cable ladder with perforated side rails of side height of 110 mm. Fastening of cables with clamp clip, type 2056.
Magnetic shield insulation without cover 10 dB, with cover 15 dB.
Magnetic shield insulation without cover 10 dB, with cover 15 dB.
Straight connectors of type WRVL 110 should be ordered separately and in the appropriate quantity.
Technical data
Dimensions
| Length | 6000 mm |
|---|---|
| Width | 200 mm |
| Height | 110 mm |
| Dimension L | 6000 mm |
| Dimension B | 200 mm |
| Rung slot dimension | 17,00 |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | yes |
| Wide-span version | yes |
| Usable cross-section | 186 cm² |
| Rustproof steel, pickled | no |
| Usable cross-section | 18600 mm² |
| Version of the rungs | Profile perforated |
| Side rail version | Profile (open) |
| Fastening of rung | Fully riveted |
| Dimension | 110 x 200 |
| ROHS-conformant | yes |
| Rail thickness | 2 mm |
| Dimension | 110x200x6000 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | WKLG Series |
Loads
| Support spacing 3.0 m | 2,5 kN/m |
|---|---|
| Support spacing 3.5 m | 1,98 kN/m |
| Support spacing 4.0 m | 1,6 kN/m |
| Support spacing 4.5 m | 1,31 kN/m |
| Support spacing 5.0 m | 1,1 kN/m |
| Support spacing 6.0 m | 0,8 kN/m |
| Support spacing 7.0 m | 0,4 kN/m |
Permitted cable tray/ladder load in kN/m without man load
Support width in m
Rail bend in mm at permitted kN/m
Load scheme during testing
Load curve with cable tray/ladder width in mm
Strut bend curve according to support width
Environmental Data
12,6394 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 12,6394 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 12,6394 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 6091180
Straight connector wide span system FTType
WRVL 110 FT
Smallest selling unit: 2 piece
2piece
piece
Downloads
0 selected
Data sheet (1)
Declarations (5)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Maintain electrical functions
Rail thickness
Item no.
WKLG 1120 FT
6000
200
no
2
6311059
WKLG 1130 FT
6000
300
no
2
6311063
WKLG 1140 FT
6000
400
no
2
6311067
WKLG 1150 FT
6000
500
no
2
6311071
WKLG 1160 FT
6000
600
no
2
6311075
Width
WKLG 1120 FT
Item no.
6311059
Length
6000
Width
200
Maintain electrical functions
no
Rail thickness
2
WKLG 1130 FT
Item no.
6311063
Length
6000
Width
300
Maintain electrical functions
no
Rail thickness
2
WKLG 1140 FT
Item no.
6311067
Length
6000
Width
400
Maintain electrical functions
no
Rail thickness
2
WKLG 1150 FT
Item no.
6311071
Length
6000
Width
500
Maintain electrical functions
no
Rail thickness
2
WKLG 1160 FT
Item no.
6311075
Length
6000
Width
600
Maintain electrical functions
no
Rail thickness
2








