End cap
Type SKHW 110 OR
|Item no. 6310398
|EAN 4012195668022



Item no. / Type
6310398 / SKHW 110 OR
Smallest selling unit: 20 Pair
20Pair
Pair
Description
End cap to cover the ends of wide span cable ladders.
Technical data
Dimensions
| Height | 110 mm |
|---|
Technical data
| Suitable for profile shapes | L profile |
|---|---|
| Version for | End cap |
| ROHS-conformant | yes |
| Dimension | H110mm |
| Material | Polyvinylchloride |
| Colour | Pastel orange; RAL 2003 |
Environmental Data
0,0945 kg CO2e / 2 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0945 kg CO2e / 2 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0945 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 2 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
SKHW 110 OR
6310398
SKHW 110 OR
Item no.
6310398



