Adjustable connector FT
Type WRGV 110 FT
Item no. 6091334
EAN 4012196299355



Item no. / Type
6091334 / WRGV 110 FT
Height
110 mm
Plate thickness
2,5 mm
Smallest selling unit: 2 piece
2piece
piece
Description
Adjustable connector for wide span cable trays and ladders with a side height of 110 mm.
Including appropriate bolts, washers and nuts.
Technical data
Dimensions
| Length | 380 mm |
|---|---|
| Width | 20 mm |
| Height | 110 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 2,5 mm |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| Adjustable connector, horizontal | no |
| Articulated connector, vertical | yes |
| Suitable for cable tray system height | 110 mm |
| Version for | Straight connector |
| Connection type | Screw connector |
| ROHS-conformant | yes |
| Dimension | 110x380 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
3,7162 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 3,7162 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,7162 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Height
Plate thickness
Item no.
WRGV 110 FT
110
2,5
6091334
WRGV 110 FT
Item no.
6091334
Height
110
Plate thickness
2,5



