Wall and clamping bracket AWSS FT
Type AWSS 61 FT
Item no. 6417922
EAN 4012196340514



Item no. / Type
Width
F in kN
Smallest selling unit: 1 piece
1piece
piece
Description
Wall bracket, heavy duty.
The heavy-duty wall bracket can be used in conjunction with wide span systems or for large support distances of cable tray or cable ladder systems.
Technical data
Dimensions
| Length | 400 mm |
|---|---|
| Width | 610 mm |
| Height | 335 mm |
| Dimension A | 400 mm |
| Dimension B | 610 mm |
| Dimension H | 335 mm |
| Dimension b | 160 mm |
| Dimension b1 | 240 mm |
| Dimension b2 | 320 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Hole diameter | 14 mm |
| Version for | Wall brackets |
| ROHS-conformant | yes |
| F in kN | 10 kN |
| Dimension | B610mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | AWSS Series |
Environmental Data
18,4747 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 18,4747 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 18,4747 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6406122
Truss-head bolt with flange nut FType
FRSB 6x12 F
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (5)
Instructions and Aid (1)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Width
F in kN
Item no.
AWSS 21 FT
210
10
6417906
AWSS 31 FT
310
10
6417910
AWSS 41 FT
410
10
6417914
AWSS 51 FT
510
10
6417918
AWSS 61 FT
610
10
6417922
AWSS 71 FT
710
8
6417926
AWSS 81 FT
810
7
6417930
AWSS 91 FT
910
6,5
6417934
AWSS 101 FT
1010
6
6417938
Width
F in kN
AWSS 21 FT
Item no.
6417906
Width
210
F in kN
10
AWSS 31 FT
Item no.
6417910
Width
310
F in kN
10
AWSS 41 FT
Item no.
6417914
Width
410
F in kN
10
AWSS 51 FT
Item no.
6417918
Width
510
F in kN
10
AWSS 61 FT
Item no.
6417922
Width
610
F in kN
10
AWSS 71 FT
Item no.
6417926
Width
710
F in kN
8
AWSS 81 FT
Item no.
6417930
Width
810
F in kN
7
AWSS 91 FT
Item no.
6417934
Width
910
F in kN
6,5
AWSS 101 FT
Item no.
6417938
Width
1010
F in kN
6



