Chuck jaw, heavy duty TKS ZL
Type TKS-S-30 ZL
Item no. 6355798
EAN 4012196677696



Item no. / Type
6355798 / TKS-S-30 ZL
Height
30 mm
F in kN
21 kN
Smallest selling unit: 10 Pair
10Pair
Pair
Description
Heavy-duty chuck jaw with hexagonal nut for direct fastening of structures to steel girders.
The clamping range of the chuck jaw is limited to the maximum fastening thickness, 30 mm.
Technical data
Dimensions
| Height | 30 mm |
|---|
Technical data
| Thread metric | 12 |
|---|---|
| Bolt | M12 x 75 |
| ROHS-conformant | yes |
| F in kN | 21 kN |
| Dimension | M12x75 |
| Surface | Zinc slat |
| Material | Steel |
| Colour | zinc |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Height
F in kN
Item no.
TKS-S-30 ZL
30
21
6355798
TKS-S-30 ZL
Item no.
6355798
Height
30
F in kN
21


