US 5 support A2
Type US 5 50 A2
Item no. 6341113
EAN 4012196081738



Item no. / Type
Length
Material thickness
Smallest selling unit: 1 piece
1piece
piece
Description
U support in fixed lengths. Dimensions 50 x 50 mm.
For bracket widths of 400 mm or more, or if the bracket is mounted at the end of a suspended support, we recommend the use of the spacer, type DSK 45.
Technical data
Dimensions
| Length | 500 mm |
|---|---|
| Width | 50 mm |
| Height | 50 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Material thickness | 2,5 mm |
| Static value A | 2,74 cm² |
| Static value ly | 8,32 cm⁴ |
| Static value lz | 12,53 cm⁴ |
| Static value Wy | 2,61 cm³ |
| Static value Wz | 5,01 cm³ |
| Profile shape | U profile |
| Type of perforation | 3 sides perforated |
| Breakable | no |
| With toothing | no |
| Dimension | 50 x 50 x 2,5 |
| Version for | Single profile |
| ROHS-conformant | yes |
| Dimension | 50x50x500 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
| Product series | US 5 Series |
Environmental Data
6,8164 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 6,8164 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 6,8164 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
FRS 10x25 TPS A2
6407537
Smallest selling unit: 50 piece
50piece
piece

Item no. 6407537
Truss-head bolt with nut and washer A2Type
FRS 10x25 TPS A2
Smallest selling unit: 50 piece
50piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Material thickness
Item no.
US 5 20 A2
200
2,5
6341101
US 5 30 A2
300
2,5
6341105
US 5 40 A2
400
2,5
6341109
US 5 50 A2
500
2,5
6341113
US 5 60 A2
600
2,5
6341117
US 5 70 A2
700
2,5
6341121
US 5 80 A2
800
2,5
6341125
US 5 90 A2
900
2,5
6341129
US 5 100 A2
1000
2,5
6341133
US 5 110 A2
1100
2,5
6341137
US 5 120 A2
1200
2,5
6341141
US 5 300 A2
3000
2,5
6341152
Length
US 5 20 A2
Item no.
6341101
Length
200
Material thickness
2,5
US 5 30 A2
Item no.
6341105
Length
300
Material thickness
2,5
US 5 40 A2
Item no.
6341109
Length
400
Material thickness
2,5
US 5 50 A2
Item no.
6341113
Length
500
Material thickness
2,5
US 5 60 A2
Item no.
6341117
Length
600
Material thickness
2,5
US 5 70 A2
Item no.
6341121
Length
700
Material thickness
2,5
US 5 80 A2
Item no.
6341125
Length
800
Material thickness
2,5
US 5 90 A2
Item no.
6341129
Length
900
Material thickness
2,5
US 5 100 A2
Item no.
6341133
Length
1000
Material thickness
2,5
US 5 110 A2
Item no.
6341137
Length
1100
Material thickness
2,5
US 5 120 A2
Item no.
6341141
Length
1200
Material thickness
2,5
US 5 300 A2
Item no.
6341152
Length
3000
Material thickness
2,5






