U support connector A4
Type VUS 5 A4
Item no. 6018509
EAN 4012196082773



Item no. / Type
6018509 / VUS 5 A4
Smallest selling unit: 1 piece
1piece
piece
Description
U support connector to connect US 5 supports.
Including appropriate fastening material.
Technical data
Dimensions
| Length | 190 mm |
|---|---|
| Width | 44 mm |
| Height | 46,5 mm |
Technical data
| Drill hole spacing, centre | 50 mm |
|---|---|
| With screw accessories | yes |
| Dimension | 46,5 x 44 x 190 |
| Suitable for profile shapes | U profile |
| ROHS-conformant | yes |
| Dimension | 190x44 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| Colour | stainless steel |
| Product series | US 5 Series |
Environmental Data
3,8779 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 3,8779 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,8779 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
VUS 5 A4
6018509
VUS 5 A4
Item no.
6018509

