US 5 support A2
Type US 5 K 40 A2
Item no. 6341366
EAN 4012196350292



Item no. / Type
Length
Smallest selling unit: 1 piece
1piece
piece
Description
Suspended support (U profile) with welded head plate.
For fastening to horizontal concrete ceilings and steel girders. For bracket widths of 400 mm or more, or if the bracket is mounted at the end of a suspended support, we recommend the use of the spacer, type DSK 45.
Technical data
Dimensions
| Length | 400 mm |
|---|---|
| Width | 50 mm |
| Height | 50 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Material thickness | 2,5 mm |
| Version for | U profile |
| ROHS-conformant | yes |
| Maximum tensile load | 10 kN |
| Bracket length 200 | 5,75 kN |
| Bracket length 400 | 3,1 kN |
| Bracket length 600 | 2,2 kN |
| Dimension | 50x50x400 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
| Product series | US 5K Serie |
Bending of the end of the suspended support at permitted bracket load
Permitted bracket load in kN without man load
Bracket length in mm
Load curves with support lengths in mm
Environmental Data
7,2952 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 7,2952 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 7,2952 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
FRS 10x25 A2
6406718
Smallest selling unit: 50 piece
50piece
piece

Item no. 6406718
Truss-head bolt with nut and washer A2Type
FRS 10x25 A2
Smallest selling unit: 50 piece
50piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (5)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
US 5 K 20 A2
200
stainless steel
6341358
US 5 K 30 A2
300
stainless steel
6341362
US 5 K 40 A2
400
stainless steel
6341366
US 5 K 50 A2
500
stainless steel
6341370
US 5 K 60 A2
600
stainless steel
6341374
US 5 K 70 A2
700
stainless steel
6341378
US 5 K 80 A2
800
stainless steel
6341382
US 5 K 90 A2
900
stainless steel
6341386
US 5 K 100 A2
1000
stainless steel
6341390
US 5 K 110 A2
1100
stainless steel
6341394
US 5 K 120 A2
1200
stainless steel
6341398
Length
US 5 K 20 A2
Item no.
6341358
Length
200
Colour
stainless steel
US 5 K 30 A2
Item no.
6341362
Length
300
Colour
stainless steel
US 5 K 40 A2
Item no.
6341366
Length
400
Colour
stainless steel
US 5 K 50 A2
Item no.
6341370
Length
500
Colour
stainless steel
US 5 K 60 A2
Item no.
6341374
Length
600
Colour
stainless steel
US 5 K 70 A2
Item no.
6341378
Length
700
Colour
stainless steel
US 5 K 80 A2
Item no.
6341382
Length
800
Colour
stainless steel
US 5 K 90 A2
Item no.
6341386
Length
900
Colour
stainless steel
US 5 K 100 A2
Item no.
6341390
Length
1000
Colour
stainless steel
US 5 K 110 A2
Item no.
6341394
Length
1100
Colour
stainless steel
US 5 K 120 A2
Item no.
6341398
Length
1200
Colour
stainless steel






