US 3 support A4
Type US 3 150 A4
Item no. 6342494
EAN 4012195705840



Item no. / Type
Length
Material thickness
Smallest selling unit: 1 piece
1piece
piece
Description
U support in fixed lengths. Dimensions 30 x 50 mm.
For bracket widths of 400 mm or more, or if the bracket is mounted at the end of a suspended support, we recommend the use of the spacer, type DSK 25.
Technical data
Dimensions
| Length | 1500 mm |
|---|---|
| Width | 50 mm |
| Height | 30 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Material thickness | 2 mm |
| Static value A | 1,42 cm² |
| Static value ly | 1,52 cm⁴ |
| Static value lz | 5,72 cm⁴ |
| Static value Wy | 0,7 cm³ |
| Static value Wz | 2,29 cm³ |
| Profile shape | U profile |
| Type of perforation | 3 sides perforated |
| Breakable | no |
| With toothing | no |
| Dimension | 30 x 50 x 2,0 |
| Version for | Single profile |
| ROHS-conformant | yes |
| Dimension | 50x30x1500 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| Colour | stainless steel |
| Product series | US 3 Series |
Environmental Data
11,6311 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 11,6311 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 11,6311 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
FRS 10x25 A4
6407524
Smallest selling unit: 50 piece
50piece
piece

Item no. 6407524
Truss-head bolt with nut and washer A4Type
FRS 10x25 A4
Smallest selling unit: 50 piece
50piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Material thickness
Item no.
US 3 30 A4
300
2
6342485
US 3 50 A4
500
2
6342488
US 3 100 A4
1000
2
6342491
US 3 150 A4
1500
2
6342494
US 3 200 A4
2000
2
6342497
US 3 600 A4
6000
2
6342505
Length
US 3 30 A4
Item no.
6342485
Length
300
Material thickness
2
US 3 50 A4
Item no.
6342488
Length
500
Material thickness
2
US 3 100 A4
Item no.
6342491
Length
1000
Material thickness
2
US 3 150 A4
Item no.
6342494
Length
1500
Material thickness
2
US 3 200 A4
Item no.
6342497
Length
2000
Material thickness
2
US 3 600 A4
Item no.
6342505
Length
6000
Material thickness
2







