Head plate A4
Type KU 3 A4
Item no. 6348877
EAN 4012195706021



Item no. / Type
6348877 / KU 3 A4
Length
130 mm
Width
40 mm
Height
100 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Head plate for mounting on US 3 supports.
The head plate can be mounted to fixed lengths of the U support, type US 3.
Including appropriate fastening material.
Technical data
Dimensions
| Length | 130 mm |
|---|---|
| Width | 40 mm |
| Height | 100 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Angle range, min. | 90 mm |
| Angle range, max. | 90 mm |
| Suitable for ceiling fastening | yes |
| Suitable for panel fastening | no |
| Suitable for profile shapes | U profile |
| Version for | Screw head plate |
| ROHS-conformant | yes |
| Dimension | 130x40x100 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| Colour | stainless steel |
| Product series | US 3 Series |
Environmental Data
2,6868 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,6868 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,6868 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Item no.
KU 3 A4
130
40
100
6348877
KU 3 A4
Item no.
6348877
Length
130
Width
40
Height
100


