U support connector A4
Type VUS 3 A4
Item no. 6018520
EAN 4012195618454



Item no. / Type
6018520 / VUS 3 A4
Smallest selling unit: 1 piece
1piece
piece
Description
U support connector to connect US 3 supports.
Including appropriate fastening material.
Technical data
Dimensions
| Length | 190 mm |
|---|---|
| Width | 45 mm |
| Height | 27,5 mm |
Technical data
| Drill hole spacing, centre | 50 mm |
|---|---|
| With screw accessories | yes |
| Dimension | 27,5 x 45 x190 |
| Suitable for profile shapes | U profile |
| ROHS-conformant | yes |
| Dimension | 190x45 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| Colour | stainless steel |
| Product series | US 3 Series |
Environmental Data
2,8545 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 2,8545 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,8545 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
VUS 3 A4
6018520
VUS 3 A4
Item no.
6018520


