UP Flush-mounted electronics box 66, airtight
Type UE 66-L
Item no. 2003727
EAN 4012196856596



Item no. / Type
2003727 / UE 66-L
Height
67 mm
Diameter
61 mm
No. of entries
24
for pipe diameter
20/25 mm
Smallest selling unit: 10 piece
10piece
piece
Description
Flush-mounted electronics box, with additional clamping space and airtight membrane entries, for use in masonry with an installation depth of at least 67 mm.
• With 4 couplable connectors with bayonet lock
• 4 combination pipe entries of Ø 20 and 25 mm
• 4 entries up to Ø 20 mm
• 14 entries up to Ø 11 mm
• 2 entries up to Ø 20 mm in the base
• Partition for different voltages, with break-out openings
• 4 x 3 screw domes
Tested according to DIN EN 60670-1, DIN EN 60670-22 and DIN 49073-1.
• With 4 couplable connectors with bayonet lock
• 4 combination pipe entries of Ø 20 and 25 mm
• 4 entries up to Ø 20 mm
• 14 entries up to Ø 11 mm
• 2 entries up to Ø 20 mm in the base
• Partition for different voltages, with break-out openings
• 4 x 3 screw domes
Tested according to DIN EN 60670-1, DIN EN 60670-22 and DIN 49073-1.
Technical data
Dimensions
| Length | 148 mm |
|---|---|
| Width | 76 mm |
| Height | 67 mm |
Technical data
| Type of entry | NYM cables, data cables and corrugated pipes |
|---|---|
| Impact-resistant | no |
| Diameter | 61 mm |
| Halogen-free | yes |
| No. of entries | 24 |
| Device fixing | Screws , |
| Entry from rear | yes |
| Protection rating | IP30 |
| Type of housing penetration | Insertion membrane |
| for pipe diameter | 20/25 mm |
| With bolts | yes |
| Airtight | yes |
| With nail strap | no |
| Nominal cross-section, min. | 1,5 mm² |
| Nominal cross-section, max. | 2,5 mm² |
| Shape | Oval |
| Cover | Without |
| Cover fastening | Screws , |
| ROHS-conformant | yes |
| Flame-resistant | acc. to VDE 0471/IEC 60695-2-11, test temperature 650°C |
| Pipe entries Ø 20 mm | 6 |
| Combination entries Ø 20 / 25 mm | 4 |
| Dimension | Ø60xH67x148 |
| Material | Polypropylene / Thermoplastic elastomer |
| Colour | jet black / blue grey |
| Rated voltage | 400 V |
| Product series | WIN Series |
Environmental Data
0,2653 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2653 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2653 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
ZU 12-PR
2003742
Smallest selling unit: 25 piece
25piece
piece
ZU 24-PR
2003744
Smallest selling unit: 25 piece
25piece
piece
ZU 60-SD
2003760
Smallest selling unit: 50 piece
50piece
piece

Item no. 2003742
UP Plaster compensation ring 12 mm, flush-mounted device boxType
ZU 12-PR
Smallest selling unit: 25 piece
25piece
piece

Item no. 2003744
UP Plaster compensation ring 24 mm, flush-mounted device boxType
ZU 24-PR
Smallest selling unit: 25 piece
25piece
piece

Item no. 2003760
UP Signal cover flush-mounted boxes, singleType
ZU 60-SD
Smallest selling unit: 50 piece
50piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Height
Diameter
No. of entries
for pipe diameter
Item no.
UE 66-L
67
61
24
20/25 mm
2003727
UE 66-L
Item no.
2003727
Height
67
Diameter
61
No. of entries
24
for pipe diameter
20/25 mm

