UP Flush-mounted electronics box 66, additional clamping space
Type UE 66
Item no. 2003726
EAN 4012196856565



Item no. / Type
2003726 / UE 66
Height
66 mm
Diameter
60 mm
No. of entries
22
for pipe diameter
20/25 mm
Smallest selling unit: 10 piece
10piece
piece
Description
Flush-mounted electronics box, with additional terminal area, for use in masonry with an installation depth of at least 66 mm.
• With 4 couplable connectors with bayonet lock
• 6 combination pipe entries of Ø 20 and 25 mm
• 8 entries up to Ø 20 mm
• 6 entries up to Ø 14 mm
• 2 entries up to Ø 20 mm in the base
• Partition for different voltages, with break-out openings
• 4 x 3 screw domes
Tested according to DIN EN 60670-1, DIN EN 60670-22 and DIN 49073-1.
• With 4 couplable connectors with bayonet lock
• 6 combination pipe entries of Ø 20 and 25 mm
• 8 entries up to Ø 20 mm
• 6 entries up to Ø 14 mm
• 2 entries up to Ø 20 mm in the base
• Partition for different voltages, with break-out openings
• 4 x 3 screw domes
Tested according to DIN EN 60670-1, DIN EN 60670-22 and DIN 49073-1.
Technical data
Dimensions
| Length | 148 mm |
|---|---|
| Width | 76 mm |
| Height | 66 mm |
Technical data
| Type of entry | NYM cables, data cables and corrugated pipes |
|---|---|
| Impact-resistant | no |
| Diameter | 60 mm |
| Halogen-free | yes |
| No. of entries | 22 |
| Device fixing | Screws , |
| Entry from rear | yes |
| Protection rating | IP30 |
| Type of housing penetration | Break-out opening |
| for pipe diameter | 20/25 mm |
| With bolts | yes |
| Airtight | no |
| With nail strap | no |
| Max. Conductor cross-section | 2,5 mm² |
| Nominal cross-section, min. | 1,5 mm² |
| Nominal cross-section, max. | 2,5 mm² |
| Shape | Oval |
| Cover | Without |
| Cover fastening | Screws , |
| ROHS-conformant | yes |
| Flame-resistant | acc. to VDE 0471/IEC 60695-2-11, test temperature 650°C |
| Pipe entries Ø 20 mm | 10 |
| Combination entries Ø 20 / 25 mm | 6 |
| Dimension | Ø60xH66x148 |
| Material | Polypropylene |
| Colour | Jet black |
| Rated voltage | 400 V |
| Product series | WIN Series |
Environmental Data
0,2232 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2232 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2232 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
ZU 12-PR
2003742
Smallest selling unit: 25 piece
25piece
piece
ZU 24-PR
2003744
Smallest selling unit: 25 piece
25piece
piece
ZU 60-SD
2003760
Smallest selling unit: 50 piece
50piece
piece

Item no. 2003742
UP Plaster compensation ring 12 mm, flush-mounted device boxType
ZU 12-PR
Smallest selling unit: 25 piece
25piece
piece

Item no. 2003744
UP Plaster compensation ring 24 mm, flush-mounted device boxType
ZU 24-PR
Smallest selling unit: 25 piece
25piece
piece

Item no. 2003760
UP Signal cover flush-mounted boxes, singleType
ZU 60-SD
Smallest selling unit: 50 piece
50piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Height
Diameter
No. of entries
for pipe diameter
Item no.
UE 66
66
60
22
20/25 mm
2003726
UE 66
Item no.
2003726
Height
66
Diameter
60
No. of entries
22
for pipe diameter
20/25 mm
