UP Flush-mounted electronics box 46, rectangular, with clamping area to the side
Type UE 46
Item no. 2003725
EAN 4012196863815



Item no. / Type
2003725 / UE 46
Height
50 mm
Diameter
61 mm
No. of entries
16
for pipe diameter
20/25 mm
Smallest selling unit: 10 piece
10piece
piece
Description
Flush-mounted electronics box, with side clamping space, rectangular shape, for use in masonry with an installation depth of at least 50 mm.
• Connector with bayonet lock, couplable on both sides
• 10 combination pipe entries of Ø 20 and 25 mm
• 2 entries up to Ø 20 mm in the base
• 4 entries for flat cables/ribbon cables
• 4 x 3 screw domes
Tested according to DIN EN 60670-1, DIN EN 60670-22 and DIN 49073-1.
• Connector with bayonet lock, couplable on both sides
• 10 combination pipe entries of Ø 20 and 25 mm
• 2 entries up to Ø 20 mm in the base
• 4 entries for flat cables/ribbon cables
• 4 x 3 screw domes
Tested according to DIN EN 60670-1, DIN EN 60670-22 and DIN 49073-1.
Technical data
Dimensions
| Length | 114 mm |
|---|---|
| Width | 76 mm |
| Height | 50 mm |
Technical data
| Type of entry | NYM cables, data cables and corrugated pipes |
|---|---|
| Impact-resistant | no |
| Accessory screw clearance | 60 mm |
| Diameter | 61 mm |
| Halogen-free | yes |
| No. of entries | 16 |
| Device fixing | Screws , |
| Entry from rear | yes |
| Protection rating | IP30 |
| Type of housing penetration | Break-out opening |
| for pipe diameter | 20/25 mm |
| With bolts | yes |
| Airtight | no |
| With nail strap | no |
| Nominal cross-section, min. | 1,5 mm² |
| Nominal cross-section, max. | 2,5 mm² |
| Shape | Rectangular |
| Cover | Without |
| Cover fastening | Screws , |
| ROHS-conformant | yes |
| Flame-resistant | acc. to VDE 0471/IEC 60695-2-11, test temperature 650°C |
| Pipe entries Ø 20 mm | 2 |
| Combination entries Ø 20 / 25 mm | 10 |
| Dimension | Ø60xH50x114 |
| Material | Polypropylene |
| Colour | Jet black |
| Rated voltage | 400 V |
| Product series | WIN Series |
Environmental Data
0,1666 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1666 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1666 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
ZU 12-PR
2003742
Smallest selling unit: 25 piece
25piece
piece
ZU 24-PR
2003744
Smallest selling unit: 25 piece
25piece
piece
ZU 60-SD
2003760
Smallest selling unit: 50 piece
50piece
piece

Item no. 2003742
UP Plaster compensation ring 12 mm, flush-mounted device boxType
ZU 12-PR
Smallest selling unit: 25 piece
25piece
piece

Item no. 2003744
UP Plaster compensation ring 24 mm, flush-mounted device boxType
ZU 24-PR
Smallest selling unit: 25 piece
25piece
piece

Item no. 2003760
UP Signal cover flush-mounted boxes, singleType
ZU 60-SD
Smallest selling unit: 50 piece
50piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Height
Diameter
No. of entries
for pipe diameter
Item no.
UE 46
50
61
16
20/25 mm
2003725
UE 46
Item no.
2003725
Height
50
Diameter
61
No. of entries
16
for pipe diameter
20/25 mm

