Underfloor box UGD350-3 for GES9/55
Type UGD55 350-3 9R
Item no. 7410062
EAN 4012195678762



Item no. / Type
Screed height, min.
Screed height, max.
Cover version
Installation opening for flush-mount unit
Nominal size for device installation units
Nominal size
Smallest selling unit: 1 piece
1piece
piece
Description
Underfloor accessory box with mounting lid and lid blanking plate with sheet steel side walls. For the installation of a square GES9 55 service outlet in screed heights of 55 mm or more. Height can be infinitely adjusted to the nominal screed height and the screed can be worked flush to the screed scraping edge. With 10 x M20, 3 x M25, 7 x M32 pipe insertion openings on each side. Usable pipe size at a system height of 55 mm: M20.
Technical data
Dimensions
| Length | 467 mm |
|---|---|
| Width | 467 mm |
| Height | 55 mm |
| Dimension A | 467 mm |
| Dimension B | 467 mm |
| Dimension b | 244 mm |
| Dimension a | 244 mm |
| Dimension h | 55 mm |
Technical data
| Screed height, min. | 55 mm |
|---|---|
| Screed height, max. | 80 mm |
| Cover version | Square |
| Height-adjustment range, min. | 55 mm |
| Height-adjustment range, max. | 80 mm |
| Suitable for screed-covered underfloor ducts | no |
| Suitable for screed-flush closed underfloor ducts | no |
| Trunking width, min. | 190 mm |
| Trunking width, max. | 350 mm |
| Installation opening for on-floor tank | no |
| Seal installation option | no |
| Decouplable | no |
| Floor plate | yes |
| Suitable for underfloor ducts | no |
| Floor care | Dry |
| Lowerable to be flush-floor | yes |
| Installation opening for flush-mount unit | Square |
| Expansion option | For installation of accessories |
| For pipe connection | yes |
| Nominal size for device installation units | 9 |
| Nominal size | 350 mm |
| ROHS-conformant | Exempt |
| Dimension | 467x467x55 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | EÜK Trunking system |
Environmental Data
38,524 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 38,524 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 38,524 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
GES9 55U V 7011
7405037
Smallest selling unit: 1 piece
1piece
piece
GES9 55U V 9011
7405039
Smallest selling unit: 1 piece
1piece
piece
GESR9 55U V 7011
7405047
Smallest selling unit: 1 piece
1piece
piece
GESR9 55U V 9011
7405049
Smallest selling unit: 1 piece
1piece
piece

Item no. 7405037
Service outlet, square, for screed height 55 mmType
GES9 55U V 7011
Smallest selling unit: 1 piece
1piece
piece

Item no. 7405039
Service outlet, square, for screed height 55 mmType
GES9 55U V 9011
Smallest selling unit: 1 piece
1piece
piece

Item no. 7405047
Service outlet, round, for screed height 55 mmType
GESR9 55U V 7011
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Screed height, min.
Screed height, max.
Cover version
Installation opening for flush-mount unit
Nominal size for device installation units
Nominal size
Item no.
UGD55 250-3 9R
55
80
Square
Square
9
250
7410060
UGD55 350-3 9R
55
80
Square
Square
9
350
7410062
UGD55 350-3R9R
55
80
Round
Round
R9
350
7410064
Cover version
Installation opening for flush-mount unit
Nominal size for device installation units
Nominal size
UGD55 250-3 9R
Item no.
7410060
Screed height, min.
55
Screed height, max.
80
Cover version
Square
Installation opening for flush-mount unit
Square
Nominal size for device installation units
9
Nominal size
250
UGD55 350-3 9R
Item no.
7410062
Screed height, min.
55
Screed height, max.
80
Cover version
Square
Installation opening for flush-mount unit
Square
Nominal size for device installation units
9
Nominal size
350
UGD55 350-3R9R
Item no.
7410064
Screed height, min.
55
Screed height, max.
80
Cover version
Round
Installation opening for flush-mount unit
Round
Nominal size for device installation units
R9
Nominal size
350

