Trunking unit with blanking lid
Type OKB U 25085 BD
Item no. 7403818
EAN 4012195862079




Item no. / Type
7403818 / OKB U 25085 BD
Length
2000 mm
Width
250 mm
Smallest selling unit: 2 m
2m
m
Description
Ready-to-mount trunking unit for cable routing and device installation, consisting of a trunking base with two blanking covers. The scope of delivery contains two lid butt seals and one connector. For height adjustment, six height adjustment units are required. Load capacity up to a maximum of 5 kN. The trunking unit can be supplemented with an adjustable floor covering contact profile for screed limitation in areas of door frames and in front of radiator niches.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 250 mm |
| Height | 93 mm |
| Dimension h | 85 mm |
Technical data
| Number of compartments | 2 St. |
|---|---|
| Cross-section, draw a | 4231 mm² |
| Cross-section, draw b | 7306 mm² |
| Height-adjustment range, min. | 0 mm |
| Minimum screed height | 93 |
| Installation opening for on-floor tank | no |
| Seal installation option | no |
| Decouplable | yes |
| Floor plate | yes |
| Floor care | Dry |
| With equipotential bonding | no |
| Removable cover | yes |
| Cover fastening, locking | no |
| Mounting opening cover | no |
| With separating retainer | no |
| Suitable for expansion joint | no |
| With overhang | yes |
| With connection opening | no |
| Vertical load, small area | to 3,000 N |
| Vertical load, large area | to 5,000 N |
| Mounting opening | Without |
| ROHS-conformant | yes |
| Dimension | 2000x273x85 |
| Surface | Strip galvanised |
| Material | Steel |
| Separating retainer fastening | Plug |
| Product series | OKB Series |
Environmental Data
55,8728 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 55,8728 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 55,8728 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount
OKB IE 25085 ON
7403826
Smallest selling unit: 1 piece
1piece
piece
OKB AE 25085 ON
7403831
Smallest selling unit: 1 piece
1piece
piece
OKB TS 25085 ON
7403836
Smallest selling unit: 1 piece
1piece
piece

Item no. 7403826
Internal corner, without height adjustment unitType
OKB IE 25085 ON
Smallest selling unit: 1 piece
1piece
piece

Item no. 7403831
External corner, without height adjustment unitType
OKB AE 25085 ON
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (2)
Instructions and Aid (2)
Product images (3)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Width
Item no.
OKB U 25085 BD
2000
250
7403818
OKB U 25085 BD
Item no.
7403818
Length
2000
Width
250






