Device support
Type OKB IT
Item no. 7403850
EAN 4012195699699



Item no. / Type
7403850 / OKB IT
Smallest selling unit: 1 piece
1piece
piece
Description
System fastening for universal supports in the trunking base.
Technical data
Dimensions
| Length | 25 mm |
|---|---|
| Width | 25 mm |
| Height | 60 mm |
Technical data
| Height-adjustment range, min. | 0 mm |
|---|---|
| Minimum screed height | 85 |
| Suitable for screed-covered underfloor ducts | no |
| Suitable for screed-flush closed underfloor ducts | no |
| Seal installation option | no |
| Decouplable | no |
| Floor plate | no |
| Floor care | Dry |
| With equipotential bonding | no |
| Removable cover | yes |
| Cover fastening, locking | no |
| Mounting opening cover | no |
| Suitable for expansion joint | no |
| With overhang | yes |
| With connection opening | no |
| Suitable for flushfloor, open underfloor trunking | yes |
| ROHS-conformant | yes |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | OKB Series |
Environmental Data
0,2678 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2678 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2678 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (7)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
OKB IT
7403850
OKB IT
Item no.
7403850
