Trunking end piece
Type OKB ES 25085
|Item no. 7403820
|EAN 4012195699569



Item no. / Type
7403820 / OKB ES 25085
Width
250 mm
Duct height, min.
85 mm
Trunking height, max.
125 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Ready-to-mount trunking end connection, consisting of a side wall and a height-adjustable side profile for universal installation on left or right.
Technical data
Dimensions
| Width | 250 mm |
|---|---|
| Height | 93 mm |
| Dimension h | 85 mm |
Technical data
| Height-adjustment range, min. | 0 mm |
|---|---|
| Minimum screed height | 85 |
| Suitable for screed-covered underfloor ducts | no |
| Suitable for screed-flush closed underfloor ducts | no |
| Installation opening for on-floor tank | no |
| Seal installation option | no |
| Decouplable | yes |
| Floor plate | yes |
| Floor care | Dry |
| With equipotential bonding | no |
| Removable cover | yes |
| Cover fastening, locking | no |
| Mounting opening | Without |
| Mounting opening cover | no |
| With separating retainer | no |
| Suitable for expansion joint | no |
| With overhang | yes |
| With connection opening | no |
| Suitable for flushfloor, open underfloor trunking | yes |
| Duct height, min. | 85 mm |
| Trunking height, max. | 125 mm |
| Surface | Strip galvanised |
| Material | Steel |
| Separating retainer fastening | Plug |
| Product series | OKB Series |
Environmental Data
2,3633 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,3633 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,3633 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (2)
Instructions and Aid (1)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Width
Duct height, min.
Trunking height, max.
Item no.
OKB ES 25085
250
85
125
7403820
OKB ES 25085
Item no.
7403820
Width
250
Duct height, min.
85
Trunking height, max.
125

