Trunking unit, blank, height 60−110 mm
Type OKA-W3006050
Item no. 7424422
EAN 4012195244202



Item no. / Type
Length
Width
Duct height, min.
Trunking height, max.
Smallest selling unit: 2.4 m
2.4m
m
Description
Ready-to-mount trunking unit with three blanking lids for cable laying, consisting of the trunking base (floor trough with side and floor covering contact profiles) and trunking lid. Floor trough with holding straps for self-contacting mounting of separating retainers. The scope of delivery contains 6 height-adjustable fixing brackets, 6 screed anchors and lid butt seals (3x for nominal trunking widths of 200 and 300) or height-adjustable lid butt supports: 3x for nominal trunking width 400 and 6x for nominal trunking widths 500 and 600. Trunking lid screwed on for delivery.
Technical data
Dimensions
| Length | 2400 mm |
|---|---|
| Width | 300 mm |
Technical data
| Usable cross-section | 8100 mm² |
|---|---|
| Number of compartments | 3 St. |
| Number of insertable partitions | 2 |
| Covers | 3 |
| Height-adjustment range, min. | 60 mm |
| Height-adjustment range, max. | 110 mm |
| Minimum screed height | 60 |
| Installation opening for on-floor tank | no |
| Seal installation option | yes |
| Decouplable | no |
| Floor plate | yes |
| With equipotential bonding | no |
| Removable cover | yes |
| Cover fastening, locking | no |
| Mounting opening cover | no |
| Number of planned flush-mount units | 3 |
| With separating retainer | no |
| Cover material thickness | 4 |
| Suitable for expansion joint | no |
| With overhang | yes |
| Number of mounting openings | 0 |
| With connection opening | no |
| Mounting opening | Without |
| ROHS-conformant | yes |
| Duct height, min. | 60 mm |
| Trunking height, max. | 110 mm |
| Dimension | 2400x300x60 |
| Surface | Strip galvanised |
| Material | Steel |
| Separating retainer fastening | Lock |
| Product series | OKA Series |
Environmental Data
60,716 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 60,716 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 60,716 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
System accessories
Article
Type
Item no.
Amount

Item no. 7401988
Separating retainer, trunking height 40-150 mmType
OKA2 TW 40
Smallest selling unit: 2.4 m
2.4m
m
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Width
Covers
Duct height, min.
Trunking height, max.
Item no.
OKA-W2006050
2400
200
3
60
110
7424420
OKA-W3006050
2400
300
3
60
110
7424422
OKA-W4006050
2400
400
3
60
110
7424424
OKA-W5006050
2400
500
3
60
110
7424426
OKA-W6006050
2400
600
3
60
110
7424428
Width
OKA-W2006050
Item no.
7424420
Length
2400
Width
200
Covers
3
Duct height, min.
60
Trunking height, max.
110
OKA-W3006050
Item no.
7424422
Length
2400
Width
300
Covers
3
Duct height, min.
60
Trunking height, max.
110
OKA-W4006050
Item no.
7424424
Length
2400
Width
400
Covers
3
Duct height, min.
60
Trunking height, max.
110
OKA-W5006050
Item no.
7424426
Length
2400
Width
500
Covers
3
Duct height, min.
60
Trunking height, max.
110
OKA-W6006050
Item no.
7424428
Length
2400
Width
600
Covers
3
Duct height, min.
60
Trunking height, max.
110

