Suction lifter, 300 N
Type WZ 1029
Item no. 7408634
EAN 4012195116677



Item no. / Type
7408634 / WZ 1029
Smallest selling unit: 1 piece
1piece
piece
Description
For lifting out cassettes, boxes and trunking lids. Support force 300 N.
Suction lifter for lifting out trunking and cassette covers and lids. Load capacity = 300 N.
Suction lifter for lifting out trunking and cassette covers and lids. Load capacity = 300 N.
Technical data
Technical data
| ROHS-conformant | Exempt |
|---|
Environmental Data
0,137 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,137 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,137 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
WZ 1029
7408634
WZ 1029
Item no.
7408634

