Trunking unit, blank, height 40−70 mm
Type OKA-W4004030
Item no. 7424404
EAN 4012195244141



Item no. / Type
Length
Width
Duct height, min.
Trunking height, max.
Smallest selling unit: 2.4 m
2.4m
m
Description
Ready-to-mount trunking unit with three blanking lids for cable laying, consisting of the trunking base (floor trough with side and floor covering contact profiles) and trunking lid. Floor trough with holding straps for self-contacting mounting of separating retainers. The scope of delivery contains 6 height-adjustable fixing brackets, 6 screed anchors and lid butt seals (3x for nominal trunking widths of 200 and 300) or height-adjustable lid butt supports: 3x for nominal trunking width 400 and 6x for nominal trunking widths 500 and 600. Trunking lid screwed on for delivery.
Technical data
Dimensions
| Length | 2400 mm |
|---|---|
| Width | 400 mm |
Technical data
| Usable cross-section | 6200 mm² |
|---|---|
| Number of compartments | 3 St. |
| Number of insertable partitions | 2 |
| Covers | 3 |
| Height-adjustment range, min. | 40 mm |
| Height-adjustment range, max. | 70 mm |
| Minimum screed height | 40 |
| Installation opening for on-floor tank | no |
| Seal installation option | yes |
| Decouplable | no |
| Floor plate | yes |
| With equipotential bonding | no |
| Removable cover | yes |
| Cover fastening, locking | no |
| Mounting opening cover | no |
| Number of planned flush-mount units | 3 |
| With separating retainer | no |
| Cover material thickness | 4 |
| Suitable for expansion joint | no |
| With overhang | yes |
| Number of mounting openings | 0 |
| With connection opening | no |
| Mounting opening | Without |
| ROHS-conformant | yes |
| Duct height, min. | 40 mm |
| Trunking height, max. | 70 mm |
| Dimension | 2400x400x40 |
| Surface | Strip galvanised |
| Material | Steel |
| Separating retainer fastening | Lock |
| Product series | OKA Series |
Environmental Data
66,093 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 66,093 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 66,093 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
System accessories
Article
Type
Item no.
Amount

Item no. 7401988
Separating retainer, trunking height 40-150 mmType
OKA2 TW 40
Smallest selling unit: 2.4 m
2.4m
m
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Width
Covers
Duct height, min.
Trunking height, max.
Item no.
OKA-W2004030
2400
200
3
40
70
7424400
OKA-W3004030
2400
300
3
40
70
7424402
OKA-W4004030
2400
400
3
40
70
7424404
OKA-W5004030
2400
500
3
40
70
7424406
OKA-W6004030
2400
600
3
40
70
7424408
Width
OKA-W2004030
Item no.
7424400
Length
2400
Width
200
Covers
3
Duct height, min.
40
Trunking height, max.
70
OKA-W3004030
Item no.
7424402
Length
2400
Width
300
Covers
3
Duct height, min.
40
Trunking height, max.
70
OKA-W4004030
Item no.
7424404
Length
2400
Width
400
Covers
3
Duct height, min.
40
Trunking height, max.
70
OKA-W5004030
Item no.
7424406
Length
2400
Width
500
Covers
3
Duct height, min.
40
Trunking height, max.
70
OKA-W6004030
Item no.
7424408
Length
2400
Width
600
Covers
3
Duct height, min.
40
Trunking height, max.
70


