Trunking, type WDK-N 25040
Type WDK-N25040RW
Item no. 6150640
EAN 4012196975686



Item no. / Type
Length
Width
Height
Colour
Smallest selling unit: 2 m
2m
m
Description
Trunking cover and base with base perforation.
A nail is used to fix the WDK trunking directly through the nail strip on the wall.
A nail is used to fix the WDK trunking directly through the nail strip on the wall.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 40 mm |
| Height | 25 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Number of cables NYM 3 x 1.5 mm² Ø 10.5 mm (without socket) | 4 |
| Number of cables NYM 5 x 1.5 mm² Ø 12.0 mm (without socket) | 2 |
| Number of cables NYM 3 x 2.5 mm² Ø 11.5 mm (without socket) | 2 |
| Usable cross-section | 755 mm² |
| Halogen-free | no |
| Number of fixed partitions | 1 |
| Number of insertable partitions | 0 |
| Cable retaining clip | no |
| Protective film | no |
| Duct connector | no |
| Protection rating | IP30 |
| Delivery on a roll | no |
| Protection rating IK code | IK04 |
| Fastening type | Nail strip and base perforation |
| Version, cable trunking cover | Loose |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 25x40x2000 |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Product series | WDK |
Environmental Data
0,7222 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,7222 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,7222 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
WDK HI25040RW
6191894
Smallest selling unit: 4 piece
4piece
piece
WDK HA25040RW
6192181
Smallest selling unit: 4 piece
4piece
piece
WDK HF25040RW
6192793
Smallest selling unit: 4 piece
4piece
piece

Item no. 6193153
End piece, trunking type WDK 25040Type
WDK HE25040RW
Smallest selling unit: 10 piece
10piece
piece

Item no. 6191894
Internal corner cover, trunking type WDK 25040Type
WDK HI25040RW
Smallest selling unit: 4 piece
4piece
piece

Item no. 6192181
External corner cover, for trunking type WDK 25040Type
WDK HA25040RW
Smallest selling unit: 4 piece
4piece
piece
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (2)
Declarations (4)
Certificates (2)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
WDK-N25040CW
2000
40
25
Cream; RAL 9001
6150632
WDK-N25040RW
2000
40
25
Pure white; RAL 9010
6150640
Colour
WDK-N25040CW
Item no.
6150632
Length
2000
Width
40
Height
25
Colour
Cream; RAL 9001
WDK-N25040RW
Item no.
6150640
Length
2000
Width
40
Height
25
Colour
Pure white; RAL 9010



