End piece, trunking type WDK 25040
Type WDK HE25040RW
Item no. 6193153
EAN 4012196797356



Item no. / Type
Dimension H
Dimension b
Dimension a
Colour
Smallest selling unit: 10 piece
10piece
piece
Description
End piece to close the WDK trunking.
The end pieces are pushed onto the WDK trunking and are fixed on the connector by spring force.
The end pieces are pushed onto the WDK trunking and are fixed on the connector by spring force.
Technical data
Dimensions
| Length | 17 mm |
|---|---|
| Width | 40 mm |
| Height | 25 mm |
| Dimension H | 40 mm |
| Dimension b | 25 mm |
| Dimension a | 40 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Halogen-free | no |
| Protective film | no |
| Protection rating | IP30 |
| Protection rating IK code | IK04 |
| Version for | Left/right |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 25x40mm |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Product series | WDK |
Environmental Data
0,0179 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0179 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0179 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension H
Dimension b
Dimension a
Colour
Item no.
WDK HE25040SW
40
25
40
Jet black; RAL 9005
6191808
WDK HE25040GR
40
25
40
Stone grey; RAL 7030
6158749
WDK HE25040CW
40
25
40
Cream; RAL 9001
6162541
WDK HE25040RW
40
25
40
Pure white; RAL 9010
6193153
WDK HE25040VW
40
25
40
Traffic white; RAL 9016
6193432
Colour
WDK HE25040SW
Item no.
6191808
Dimension H
40
Dimension b
25
Dimension a
40
Colour
Jet black; RAL 9005
WDK HE25040GR
Item no.
6158749
Dimension H
40
Dimension b
25
Dimension a
40
Colour
Stone grey; RAL 7030
WDK HE25040CW
Item no.
6162541
Dimension H
40
Dimension b
25
Dimension a
40
Colour
Cream; RAL 9001
WDK HE25040RW
Item no.
6193153
Dimension H
40
Dimension b
25
Dimension a
40
Colour
Pure white; RAL 9010
WDK HE25040VW
Item no.
6193432
Dimension H
40
Dimension b
25
Dimension a
40
Colour
Traffic white; RAL 9016
