Trunking, type WDK 60110
Type WDK60110SW
Item no. 6022018
EAN 4012196998395



Item no. / Type
Length
Width
Height
Smallest selling unit: 16 m
16m
m
Description
Trunking cover and base with base perforation.
Four cover fixing devices included.
Lid clamp can be moved along the entire length of the trunking.
Device installation is possible with the accessory mounting box, type 2390.
Four cover fixing devices included.
Lid clamp can be moved along the entire length of the trunking.
Device installation is possible with the accessory mounting box, type 2390.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 108,5 mm |
| Height | 60,3 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Number of cables NYM 3 x 1.5 mm² Ø 10.5 mm (without socket) | 29 |
| Number of cables NYM 5 x 1.5 mm² Ø 12.0 mm (without socket) | 22 |
| Number of cables NYM 3 x 2.5 mm² Ø 11.5 mm (without socket) | 24 |
| Usable cross-section | 5076 mm² |
| Halogen-free | no |
| Number of fixed partitions | 0 |
| Number of insertable partitions | 1 |
| Cable retaining clip | yes |
| Protective film | no |
| Duct connector | no |
| Delivery on a roll | no |
| Fastening type | Base perforation |
| Version, cable trunking cover | Loose |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 2000x110x60 |
| Material | Polyvinylchloride |
| Colour | Jet black; RAL 9005 |
| Product series | BlackLine, WDK |
Environmental Data
2,374 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 2,374 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 2,374 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
WDK HI60110SW
6191764
Smallest selling unit: 2 piece
2piece
piece
WDK HA60110SW
6191778
Smallest selling unit: 2 piece
2piece
piece
WDK HF60110SW
6191794
Smallest selling unit: 2 piece
2piece
piece

Item no. 6191812
End piece, trunking type WDK 60110Type
WDK HE60110SW
Smallest selling unit: 10 piece
10piece
piece

Item no. 6191764
Internal corner cover, trunking type WDK 60110Type
WDK HI60110SW
Smallest selling unit: 2 piece
2piece
piece

Item no. 6191778
External corner cover, trunking type WDK 60110Type
WDK HA60110SW
Smallest selling unit: 2 piece
2piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (4)
Certificates (2)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
WDK15015SW
2000
15
15
Jet black; RAL 9005
6024949
WDK20020SW
2000
17,5
17,5
Jet black; RAL 9005
6025155
WDK25040SW
2000
40
25
Jet black; RAL 9005
6026488
WDK40060SW
2000
60
40
Jet black; RAL 9005
6025638
WDK10020SSW
2000
20
10
Jet black; RAL 9005
6027374
WDK60110SW
2000
108,5
60,3
Jet black; RAL 9005
6022018
Width
Height
WDK15015SW
Item no.
6024949
Length
2000
Width
15
Height
15
Colour
Jet black; RAL 9005
WDK20020SW
Item no.
6025155
Length
2000
Width
17,5
Height
17,5
Colour
Jet black; RAL 9005
WDK25040SW
Item no.
6026488
Length
2000
Width
40
Height
25
Colour
Jet black; RAL 9005
WDK40060SW
Item no.
6025638
Length
2000
Width
60
Height
40
Colour
Jet black; RAL 9005
WDK10020SSW
Item no.
6027374
Length
2000
Width
20
Height
10
Colour
Jet black; RAL 9005
WDK60110SW
Item no.
6022018
Length
2000
Width
108,5
Height
60,3
Colour
Jet black; RAL 9005



