End piece, trunking type WDK 60110
Type WDK HE60110SW
Item no. 6191812
EAN 4012197373283


Item no. / Type
Dimension H
Dimension b
Dimension a
Colour
Smallest selling unit: 10 piece
10piece
piece
Description
End piece for closing the WDK trunking.
The end pieces are pushed onto the trunking and kept in place by the spring action.
The end pieces are pushed onto the trunking and kept in place by the spring action.
Technical data
Dimensions
| Length | 27,5 mm |
|---|---|
| Width | 110 mm |
| Height | 60 mm |
| Dimension H | 110 mm |
| Dimension b | 60 mm |
| Dimension a | 110 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Halogen-free | no |
| Protective film | no |
| Version for | Left/right |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 60x110 |
| Material | Polyvinylchloride |
| Colour | Jet black; RAL 9005 |
| Product series | BlackLine, WDK |
Environmental Data
0,1088 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1088 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1088 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Instructions and Aid (1)
Product images (1)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension H
Dimension b
Dimension a
Colour
Item no.
WDK HE60110SW
110
60
110
Jet black; RAL 9005
6191812
WDK HE60110GR
110
60
110
Stone grey; RAL 7030
6022588
WDK HE60110CW
110
60
110
Cream; RAL 9001
6162827
WDK HE60110LGR
110
60
110
Light grey; RAL 7035
6183824
WDK HE60110RW
110
60
110
Pure white; RAL 9010
6193307
WDK HE60110VW
110
60
110
Traffic white; RAL 9016
6193456
Colour
WDK HE60110SW
Item no.
6191812
Dimension H
110
Dimension b
60
Dimension a
110
Colour
Jet black; RAL 9005
WDK HE60110GR
Item no.
6022588
Dimension H
110
Dimension b
60
Dimension a
110
Colour
Stone grey; RAL 7030
WDK HE60110CW
Item no.
6162827
Dimension H
110
Dimension b
60
Dimension a
110
Colour
Cream; RAL 9001
WDK HE60110LGR
Item no.
6183824
Dimension H
110
Dimension b
60
Dimension a
110
Colour
Light grey; RAL 7035
WDK HE60110RW
Item no.
6193307
Dimension H
110
Dimension b
60
Dimension a
110
Colour
Pure white; RAL 9010
WDK HE60110VW
Item no.
6193456
Dimension H
110
Dimension b
60
Dimension a
110
Colour
Traffic white; RAL 9016
